您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
512. Cutting punch ISO 8020, form A - Cutting elements
Tecnorm
3 Cutting units
3 Cylindrical head
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/03_zylindrischer_kopf/512_schneidstempel_iso_8020_form_a.prj},{NB=512.0010.100_(0)},{INFO=Online PDF},{VS=S},{F=0},{D1=10.0},{D3=13.0},{T=5.0},{RA=0.25},{L=100},{MAT=HSS (1.3343)},{HRC1=64 ± 2},{HRC2=52 ± 5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Cutting-Ø m5
[mm]
D3
Head-Ø -0.25
[mm]
T
Head height +0.25
[mm]
RA
Radius - head +0.1
[mm]
L
Total length +1
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
512.0003.071_(0)
512.0003.071
3.0
5.0
3.0
0.25
71
HSS (1.3343)
64 ± 2
52 ± 5
512.0003.080_(0)
512.0003.080
3.0
5.0
3.0
0.25
80
HSS (1.3343)
64 ± 2
52 ± 5
512.0003.090_(0)
512.0003.090
3.0
5.0
3.0
0.25
90
HSS (1.3343)
64 ± 2
52 ± 5
512.0003.100_(0)
512.0003.100
3.0
5.0
3.0
0.25
100
HSS (1.3343)
64 ± 2
52 ± 5
512.0004.071_(0)
512.0004.071
4.0
6.0
3.0
0.25
71
HSS (1.3343)
64 ± 2
52 ± 5
512.0004.080_(0)
512.0004.080
4.0
6.0
3.0
0.25
80
HSS (1.3343)
64 ± 2
52 ± 5
512.0004.090_(0)
512.0004.090
4.0
6.0
3.0
0.25
90
HSS (1.3343)
64 ± 2
52 ± 5
512.0004.100_(0)
512.0004.100
4.0
6.0
3.0
0.25
100
HSS (1.3343)
64 ± 2
52 ± 5
512.0005.071_(0)
512.0005.071
5.0
8.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
52 ± 5
512.0005.080_(0)
512.0005.080
5.0
8.0
5.0
0.25
80
HSS (1.3343)
64 ± 2
52 ± 5
512.0005.090_(0)
512.0005.090
5.0
8.0
5.0
0.25
90
HSS (1.3343)
64 ± 2
52 ± 5
512.0005.100_(0)
512.0005.100
5.0
8.0
5.0
0.25
100
HSS (1.3343)
64 ± 2
52 ± 5
512.0006.071_(0)
512.0006.071
6.0
9.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
52 ± 5
512.0006.080_(0)
512.0006.080
6.0
9.0
5.0
0.25
80
HSS (1.3343)
64 ± 2
52 ± 5
512.0006.090_(0)
512.0006.090
6.0
9.0
5.0
0.25
90
HSS (1.3343)
64 ± 2
52 ± 5
512.0006.100_(0)
512.0006.100
6.0
9.0
5.0
0.25
100
HSS (1.3343)
64 ± 2
52 ± 5
512.0006.120_(0)
512.0006.120
6.0
9.0
5.0
0.25
120
HSS (1.3343)
64 ± 2
52 ± 5
512.0006.130_(0)
512.0006.130
6.0
9.0
5.0
0.25
130
HSS (1.3343)
64 ± 2
52 ± 5
512.0008.071_(0)
512.0008.071
8.0
11.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
52 ± 5
512.0008.080_(0)
512.0008.080
8.0
11.0
5.0
0.25
80
HSS (1.3343)
64 ± 2
52 ± 5
512.0008.090_(0)
512.0008.090
8.0
11.0
5.0
0.25
90
HSS (1.3343)
64 ± 2
52 ± 5
512.0008.100_(0)
512.0008.100
8.0
11.0
5.0
0.25
100
HSS (1.3343)
64 ± 2
52 ± 5
512.0008.120_(0)
512.0008.120
8.0
11.0
5.0
0.25
120
HSS (1.3343)
64 ± 2
52 ± 5
512.0008.130_(0)
512.0008.130
8.0
11.0
5.0
0.25
130
HSS (1.3343)
64 ± 2
52 ± 5
512.0010.071_(0)
512.0010.071
10.0
13.0
5.0
0.25
71
HSS (1.3343)
64 ± 2
52 ± 5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
612. Cutting punch ISO 8020, form E - Cutting elements
Tecnorm
08.02.2018
6_2. Cutting punch ISO 8020 - Cutting element
Tecnorm
08.02.2018
5_2. Piercing punches ISO 8020 - Cutting element
Tecnorm
08.02.2018
B8977. Cutting Head Liner - Cutting elements
Tecnorm
05.10.2016
268. - Punch with ejector pin, stepped, short point
FIBRO
21.07.2023
312. Cutting punch DIN 9861, Form D - Cutting element
Tecnorm
08.02.2018
712. Trombone neck punch - Cutting elements
Tecnorm
05.10.2016
112. Cutting punch DIN 9861, with ejector pin, Form D - Cutting element
Tecnorm
08.02.2018
Punch holding plate Type ART - Cutting element
Tecnorm
05.10.2016
T16 - Thermal Overload Relays
ABB Low Voltage & Systems
26.03.2024
RTP1 - Cylindrical head punches DIN 9861 form D
Rigon
16.10.2023
2711. - Punch, stepped, round, with ejector pin, ISO 8020
FIBRO
21.07.2023
2211. - Punch, stepped, round, ISO 8020
FIBRO
21.07.2023
PSS.16 - Precision-Punch stepped with form and ejector pin ISO 8020 HSS
Bordignon
13.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表