您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5111897-9
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
FFC, FPC & Ribbon Connectors
Ribbon Cable Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/ribbon_cable_connectors/5111897_9.prj},{NB=5111897-9},{PN=5111897-9},{NUMBEROFPOSITIONS=40},{NUMBEROFROWS=2},{CONTACTCURRENTRATINGMAXA=1},{PACKAGINGQUANTITY=32},{SHA256=Zdgnr8Jyw59CjyySVqyoq5oZS5Br8XfNiuJzI/KnVlM=},{INAME=51118972d9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-5111897-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORMATINGLATCHLOCKTYPE
Connector Mating Latch & Lock Type
ⁿ/ₐ
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
INSULATIONRESISTANCEMOHM
Insulation Resistance
[MOhm]
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
MATINGRETENTIONFEATUREMATERIAL
Mating Retention Feature Material
ⁿ/ₐ
MATINGRETENTIONFEATURECOLOR
Mating Retention Feature Color
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
ⁿ/ₐ
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
SHROUDEDENDDIMENSION
Shrouded End Dimension
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
HOUSINGTEMPERATURERATING
Housing Temperature Rating
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
5111897-9
5111897-9
5111897-9
AL UNIV HDR 40P ACT PIN S...
Connector Assembly
Board-to-Board
Plug
Printed Circuit Board
Short
Universal Ejection Pin He...
Header
40
Vertical
2
1000 - 5000
Standard
Glass Filled Polyester
Black
Phosphor Bronze
Tin
Nickel, Palladium Nickel
Square
Bright
Gold, Gold Flash
.76 um [ 30 - 30 uin ]
Pin
1
.64 mm [ .025 in ]
2.54 um [ 100 uin ]
4.42 mm [ .174 in ]
Through Hole - Press-Fit
.64 mm [ .025 in ]
Mounting Ears
Without
Without
With
With
ActionCompliant Tail
Center & Dual
With
Ejection Latch
Board Mount
Press-Fit
Black
Nylon or Polyester
2.54 mm [ .1 in ]
2.36 - 3.18 mm [ .093 - ....
13.94 mm [ .548 in ]
2.54 mm [ .1 in ]
70.1 mm [ 2.76 in ]
3.81 mm [ .15 in ]
-65 - 105 C [ -85 - 221 F...
Standard
Signal
UL 94V-0
Tray
32
For Use With AMP-Latch Co...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表