您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - ALUMINIUM RIVETS COUNTERSUNK HEAD
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/al_riv_cohe.prj},{NB=505401203(1-0)},{CODE=505401203},{DESC=RIV.ALMG3,5 4x12 TSV SCAT FAR},{TIP=standard},{BM=Aluminium},{NM=Steel},{RH=Conical},{Z=50},{DD=4.0},{D=8.0},{L=12},{K=1.3},{C=2.2},{VERSION=1},{SSMIN=6.5},{SSMAX=8.5},{SS=0.0},{F=4.1},{A=3.75},{SM=0.2},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
505320803
505320803
RIV.ALMG3,5 3,2x8 TSV SCA...
standard
3.2x8
Aluminium
Steel
Conical
6.5
1.8
2.0
5.0
505321003
505321003
RIV.ALMG3,5 3,2x10 TSV SC...
standard
3.2x10
Aluminium
Steel
Conical
6.5
1.8
5.0
7.0
505321203
505321203
RIV.ALMG3,5 3,2x12 TSV SC...
standard
3.2x12
Aluminium
Steel
Conical
6.5
1.8
7.0
9.0
505400803
505400803
RIV.ALMG3,5 4X8 TSV SCAT ...
standard
4x8
Aluminium
Steel
Conical
8.0
2.2
2.5
4.5
505401003
505401003
RIV.ALMG3,5 4X10 TSV SCAT...
standard
4x10
Aluminium
Steel
Conical
8.0
2.2
4.5
6.5
505401203
505401203
RIV.ALMG3,5 4x12 TSV SCAT...
standard
4x12
Aluminium
Steel
Conical
8.0
2.2
6.5
8.5
505401403
505401403
RIV.ALMG3,5 4x14 TSV SCAT...
standard
4x14
Aluminium
Steel
Conical
8.0
2.2
8.5
10.5
505401603
505401603
RIV.ALMG3,5 4x16 TSV SCAT...
standard
4x16
Aluminium
Steel
Conical
8.0
2.2
10.5
12.5
505480803
505480803
RIV.ALMG3,5 4,8X8 TSV SCA...
standard
4.8x8
Aluminium
Steel
Conical
10.0
2.6
3.0
4.0
505481003
505481003
RIV.ALMG3,5 4,8X10 TSV SC...
standard
4.8x10
Aluminium
Steel
Conical
10.0
2.6
4.0
6.0
505481203
505481203
RIV.ALMG3,5 4,8x12 TSV SC...
standard
4.8x12
Aluminium
Steel
Conical
10.0
2.6
6.0
8.0
505481403
505481403
RIV.ALMG3,5 4,8x14 TSV SC...
standard
4.8x14
Aluminium
Steel
Conical
10.0
2.6
8.0
10.0
505481603
505481603
RIV.ALMG3,5 4,8x16 TSV SC...
standard
4.8x16
Aluminium
Steel
Conical
10.0
2.6
10.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STANDARD RIVETS - STANDARD RIVETS DOME HEAD
FAR
20.04.2021
STANDARD RIVETS - ALUMINIUM RIVETS - STAINLESS STEEL NAIL
FAR
20.04.2021
Large flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS COUNTERSUNK HEAD
FAR
20.04.2021
STANDARD RIVETS - ALUMINIUM RIVETS - ALUMINIUM NAIL
FAR
20.04.2021
Reference 17100 - Blind rivet countersunk head aluminium - Steel mandrel - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
FTT-Z - KNURLED THREADED INSERTS CYLINDRICAL HEAD
FAR
05.05.2021
Model 17100 - Blind rivet countersunk head aluminium - Steel mandrel - ISO ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
STANDARD RIVETS - COPPERNICKEL RIVETS
FAR
20.04.2021
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS
FAR
20.04.2021
MULTISTAGE RIVETS - STEEL MULTISTAGE MULTIFAR RIVETS
FAR
20.04.2021
MULTISTAGE RIVETS - ALUMINIUM MULTISTAGE MULTIFAR RIVETS
FAR
20.04.2021
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
STANDARD RIVETS - ZINC PLATED STEEL RIVETS
FAR
20.04.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表