5000-6032 Leader pins - inch - DME - Mat. C1117 - USA
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/5000_6032.prj},{NB=5308GL},{REF=5308GL},{LINK=421003},{VER=1},{REFOLD=5308 GL},{G=1 1/4'''},{G1=1.249},{H=1.490},{K=5/16},{K1=0.31250},{P=1.251},{M=6 3/4''},{M1=6.75000},{L=1 7/8''},{L1=1.87500},{PSTOL=0.010},{V1=62},{URL=Link to Product page}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
G
Diameter + .0000 / - .0005
[Inch]
H
Diameter (MAX.)
[Inch]
K
Length
[Inch]
P
Diameter + .0005 / - .0000
[Inch]
M
Length
[Inch]
L
Length
[Inch]
5000GL
5000GL
3/4''
0.990
3/16
0.751
1 3/4''
7/8''
5001GL
5001GL
3/4''
0.990
3/16
0.751
2 1/4''
7/8''
5002GL
5002GL
3/4''
0.990
3/16
0.751
2 3/4''
7/8''
5003GL
5003GL
3/4''
0.990
3/16
0.751
3 1/4''
7/8''
5004GL
5004GL
3/4''
0.990
3/16
0.751
3 3/4''
7/8''
5005GL
5005GL
3/4''
0.990
3/16
0.751
4 1/4''
1 3/8''
5006GL
5006GL
3/4''
0.990
3/16
0.751
4 3/4''
1 3/8''
5007GL
5007GL
3/4''
0.990
3/16
0.751
5 1/4''
1 3/8''
5008GL
5008GL
3/4''
0.990
3/16
0.751
5 3/4''
1 7/8''
5009GL
5009GL
3/4''
0.990
3/16
0.751
6 1/4''
1 7/8''
5010GL
5010GL
3/4''
0.990
3/16
0.751
6 3/4''
1 7/8''
5011GL
5011GL
3/4''
0.990
3/16
0.751
7 1/4''
1 7/8''
5012GL
5012GL
3/4''
0.990
3/16
0.751
7 3/4''
1 7/8''
5015GL
5015GL
3/4''
0.990
3/16
0.751
9 1/4''
1 7/8''
5099GL
5099GL
7/8''
1.115
1/4
0.876
1 3/4''
7/8''
5100GL
5100GL
7/8''
1.115
1/4
0.876
2 1/4''
7/8''
5101GL
5101GL
7/8''
1.115
1/4
0.876
2 3/4''
7/8''
5102GL
5102GL
7/8''
1.115
1/4
0.876
3 1/4''
7/8''
5103GL
5103GL
7/8''
1.115
1/4
0.876
3 3/4''
7/8''
5104GL
5104GL
7/8''
1.115
1/4
0.876
4 1/4''
1 3/8''
5105GL
5105GL
7/8''
1.115
1/4
0.876
4 3/4''
1 3/8''
5106GL
5106GL
7/8''
1.115
1/4
0.876
5 1/4''
1 3/8''
5107GL
5107GL
7/8''
1.115
1/4
0.876
5 3/4''
1 3/8''
5108GL
5108GL
7/8''
1.115
1/4
0.876
6 1/4''
1 7/8''
5109GL
5109GL
7/8''
1.115
1/4
0.876
6 3/4''
1 7/8''
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5700-5960 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
22.05.2024
5500-5510 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
22.05.2024
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
FB 140 Locating sleeves - DME - Material DME 76 1.7131 ca 60 HRC
D-M-E
22.05.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
22.05.2024
WZ 8031 V Green die springs, rectangular wire ISO 10243 - DME
D-M-E
27.05.2024
AGM Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
22.05.2024
SVK Jiffy matics - DME
D-M-E
08.08.2018
R 53 Snap rings for spindles - DME - DIN 471
D-M-E
27.05.2024
R 26 W Self lubricating flat guiding stock - DME - Mat. GK-CuZn 25A15
D-M-E
22.05.2024
IA SF Date stamps - inner inserts - DME - Mat.: Inox 1.4034 - 50 - 55 HRC.
D-M-E
22.05.2024
R54 Spring washers - DME - Euro-Standard DIN 7980
D-M-E
27.05.2024
DOB Date pins - date stamps on ejector or core pin - DME - Mat.: Stainless...
D-M-E
22.05.2024
AMN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表