您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Leuze
Created: 12.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
DCR 2xx - Compact scanner
Leuze
Identification
2D code identification
Stationary 2D code readers
Powered by
CAD模型選擇
{leuze_electronic/identification/2d_code_identification/stationary_2d_code_readers/dcr_2xx.prj},{NB=50138162},{AN=50138162},{A=DCR 248i FIX-F2-102-R3-V},{ID=Stationärer 2D-Codeleser},{CTN=84719000},{SNS=Ethernet; PROFINET; RS 232; RS 422},{SP=MOSFET-Halbleiter},{CAL=2/5 Interleaved; Aztec; Codabar; Code 128; Code 32; Code 39; Code 93; Data Matrix Code; EAN 128; EAN 8/13; GS1 Databar; GS1 Databar Omnidirectional; GS1 Databar QR-Code; GS1 Databar Stacked; PDF417; Pharma Code; QR-Code; UPC},{MG=0.50},{LD=360},{MH=Edelstahl},{L=LED, rot},{SE=},{MO=Kunststoff}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AN
Part no.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
ID
Item Description
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
SNS
Interface
ⁿ/ₐ
SP
Switching principle
ⁿ/ₐ
CAL
Code types, readable
ⁿ/ₐ
MG
Modulus size, max.
[mm]
LD
Reading distance, max.
[mm]
MH
Housing material
ⁿ/ₐ
L
Light source
ⁿ/ₐ
SE
Special execution
ⁿ/ₐ
MO
Lens cover material
ⁿ/ₐ
50128782
50128782
DCR 202i FIX-N1-102-R3
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Plastic; metal
LED, red
Plastic
50128783
50128783
DCR 202i FIX-M1-102-R3
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Plastic
50128784
50128784
DCR 202i FIX-F1-102-R3
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Plastic; metal
LED, red
Plastic
50128785
50128785
DCR 202i FIX-N1-102-R3-G
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Plastic; metal
LED, red
Glass
50128786
50128786
DCR 202i FIX-M1-102-R3-G
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Glass
50128787
50128787
DCR 202i FIX-F1-102-R3-G
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Plastic; metal
LED, red
Glass
50128788
50128788
DCR 202i FIX-N1-102-R3-P
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Plastic; metal
LED, red
Polarization filter
Glass with polarization f...
50128789
50128789
DCR 202i FIX-M1-102-R3-P
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Polarization filter
Glass with polarization f...
50128790
50128790
DCR 202i FIX-F1-102-R3-P
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Plastic; metal
LED, red
Polarization filter
Glass with polarization f...
50134096
50134096
DCR 202i FIX-N1-102-R3-V
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Stainless steel
LED, red
Glass
50134097
50134097
DCR 202i FIX-M1-102-R3-V
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Stainless steel
LED, red
Plastic
50134098
50134098
DCR 202i FIX-F1-102-R3-V
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Stainless steel
LED, red
Glass
50134099
50134099
DCR 202i FIX-N1-102-R3-G-...
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Stainless steel
LED, red
Plastic
50134100
50134100
DCR 202i FIX-M1-102-R3-G-...
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Stainless steel
LED, red
Glass
50134101
50134101
DCR 202i FIX-F1-102-R3-G-...
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Stainless steel
LED, red
Plastic
50134526
50134526
DCR 248i FIX-N1-102-R3
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Plastic; metal
LED, red
Plastic
50134527
50134527
DCR 248i FIX-M1-102-R3
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Plastic; metal
LED, red
Glass
50134528
50134528
DCR 248i FIX-F2-102-R3
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
360
Plastic; metal
LED, red
Polarization filter
Glass with polarization f...
50134529
50134529
DCR 248i FIX-N1-102-R3-G
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Plastic
50134530
50134530
DCR 248i FIX-M1-102-R3-G
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Glass
50134531
50134531
DCR 248i FIX-F2-102-R3-G
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Polarization filter
Glass with polarization f...
50134533
50134533
DCR 248i FIX-N1-102-R3-P
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Plastic; metal
LED, red
Plastic
50134534
50134534
DCR 248i FIX-M1-102-R3-P
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Plastic; metal
LED, red
Glass
50134535
50134535
DCR 248i FIX-F2-102-R3-P
Stationary 2D code reader
84719000
Ethernet; PROFINET; RS 23...
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
120
Plastic; metal
LED, red
Polarization filter
Glass with polarization f...
50137331
50137331
DCR 202i FIX-M1-102-R3-H
Stationary 2D code reader
84719000
Ethernet; RS 232; RS 422
MOSFET semiconductor
2/5 Interleaved; Aztec; C...
0.50
220
Plastic; metal
LED, red
Heating
Plastic
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Magnetic field sensors
Balluff
21.06.2024
Data carrier
Balluff
21.06.2024
LP - Level Plus, Messlänge 305-22000 mm
Temposonics
06.02.2023
HDL - Pressure Switch, 10-320bar, max. 350bar
BARCONTROL
29.07.2021
GAR - Pressure regulators
Pimatic
10.03.2020
Gems Sensors CAP-300 - Gems Sensors CAP-300
Gems Sensors
15.01.2020
PPX with unit change function - Digital pressure sensor
CKD
13.07.2023
SERIE MFS - Magnetic field sensor
Zimmer Group
30.04.2024
Serie MFS02 - Magnetfeldsensor MFS02
Zimmer Group
30.04.2024
GF-8000 - Head sensor (thermocouple)
Graeff
12.08.2022
DW-AS-6XX-C44 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AD-60x-065-400 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AD-62x-065-400 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AX-50X-065 - Inductive Sensor
CONTRINEX
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表