您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
500xxMxxPA08zzzz - PERFECT cable gland metric
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT metric with alternative clamping range
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/500xxxmxxpazzzz/500xxmxxpa08zzzz.prj},{NB=50.021M25PA08},{L=8},{SW1=33},{SW2=33},{H=45.0},{INSTDM=7.5},{PACK=50},{ANDM=25},{P=1.5},{E=36.0},{VER=5},{SW22=15.7},{SW11=6.0},{R=8.5},{STGEW7001=21.0},{STGEW7035=21.3},{STGEW9005=21.6},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{RB=5.50},{NDM=15.75},{DINS=9.00},{EF007839=25.0},{EF003712=1.500},{EF000368=8.0},{EF000177=33},{EF005466=13.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.021M25PA08},{A=M25x1.5},{C=13 - 18},{MATK=PA6 V-2},{MATF=RAL 7001 silbergrau},{MATD=CR/NBR},{MATFD=},{RAL7001=50.021M25PA08},{RAL7035=5021M25PA08/7035},{RAL9005=50.021M25PA08/SW},{PPATH=../500xxmxxpa08zzzz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
50007M12PA
50007M12PA
M12x1.5
3 - 6.5
8
15
15
31.0
0.7
3.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50007M12PA7035
50007M12PA7035
M12x1.5
3 - 6.5
8
15
15
31.0
0.7
3.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50007M12PASW
50007M12PASW
M12x1.5
3 - 6.5
8
15
15
31.0
0.7
3.2
PA6 V-2
RAL 9005 jet black
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.011M16PA08
50.011M16PA08
M16x1.5
5 - 10
8
22
22
37.0
2.0
8.2
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5011M16PA08/7035
5011M16PA08/7035
M16x1.5
5 - 10
8
22
22
37.0
2.0
8.2
PA6 V-2
RAL 7035 light grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.011M16PA08/SW
50.011M16PA08/SW
M16x1.5
5 - 10
8
22
22
37.0
2.0
8.1
PA6 V-2
RAL 9005 jet black
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.013M20PA08
50.013M20PA08
M20x1.5
6 - 12
8
24
24
38.5
2.7
9.5
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5013M20PA08/7035
5013M20PA08/7035
M20x1.5
6 - 12
8
24
24
38.5
2.7
9.1
PA6 V-2
RAL 7035 light grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.013M20PA08/SW
50.013M20PA08/SW
M20x1.5
6 - 12
8
24
24
38.5
2.7
8.9
PA6 V-2
RAL 9005 jet black
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.016M20PA08
50.016M20PA08
M20x1.5
10 - 14
8
27
27
40.5
5.0
12.5
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5016M20PA08/7035
5016M20PA08/7035
M20x1.5
10 - 14
8
27
27
40.5
5.0
12.6
PA6 V-2
RAL 7035 light grey
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.016M20PA08/SW
50.016M20PA08/SW
M20x1.5
10 - 14
8
27
27
40.5
5.0
12.6
PA6 V-2
RAL 9005 jet black
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.021M25PA08
50.021M25PA08
M25x1.5
13 - 18
8
33
33
45.0
7.5
21.0
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5021M25PA08/7035
5021M25PA08/7035
M25x1.5
13 - 18
8
33
33
45.0
7.5
21.3
PA6 V-2
RAL 7035 light grey
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.021M25PA08/SW
50.021M25PA08/SW
M25x1.5
13 - 18
8
33
33
45.0
7.5
21.6
PA6 V-2
RAL 9005 jet black
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.029M32PA10
50.029M32PA10
M32x1.5
18 - 25
10
42
42
52.5
7.5
39.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5029M32PA10/7035
5029M32PA10/7035
M32x1.5
18 - 25
10
42
42
52.5
7.5
37.7
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.029M32PA10/SW
50.029M32PA10/SW
M32x1.5
18 - 25
10
42
42
52.5
7.5
38.8
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.036M40PA10
50.036M40PA10
M40x1.5
22 - 32
10
53
53
61.5
7.5
71.5
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5036M40PA10/7035
5036M40PA10/7035
M40x1.5
22 - 32
10
53
53
61.5
7.5
71.6
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.036M40PA10/SW
50.036M40PA10/SW
M40x1.5
22 - 32
10
53
53
61.5
7.5
71.3
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.042M50PA12
50.042M50PA12
M50x1.5
30 - 38
12
60
60
67.5
7.5
94.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
5042M50PA12/7035
5042M50PA12/7035
M50x1.5
30 - 38
12
60
60
67.5
7.5
90.9
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.042M50PA12/SW
50.042M50PA12/SW
M50x1.5
30 - 38
12
60
60
67.5
7.5
94.9
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.048M63PA12
50.048M63PA12
M63x1.5
34 - 44
12
65
65
67.0
13.5
93.0
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
WISKONUS-SET - Cable glands with strain relief and locknut, WISKONUS-SET, m...
WISKA
18.12.2023
500xxMxxPAzzzz - PERFECT cable gland metric long
Jacob
21.05.2024
1909800000 - VG PG16-K67
Weidmüller
22.01.2024
KSK-M - Cable gland with metric outer thread acc. to EN 60423
Flexa
06.12.2023
84100-30 - Hexagon nuts for cable glands
norelem
30.05.2024
50.0xxMxxPARzzzz - PERFECT cable gland metric reduced
Jacob
21.05.2024
500xxMxxPAzzzz/G - PERFECT cable gland metric
Jacob
28.07.2023
HTWD-HF (metric)
HellermannTyton
24.10.2022
SKINTOP® GMP-GL-M - Lock nut plastic with GF
LAPP
10.06.2024
50.6xx PAzzzz - PERFECT cable gland metric
Jacob
21.05.2024
EPIC® SOLAR 4Plus M - Solar Connectors
LAPP
15.05.2024
SKINTOP® ST-ISO-M - Cable gland plastic
LAPP
10.06.2024
Cable Glands - RNCG series - Cable Glands
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表