您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 14M-55 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 14M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_14m/t_belt_pulleys_for_taper_bushes_14m_55_asmtab.prj},{NB=48055048},{DESCRIPTION=TL 48 14M 55},{CNSORDERNO=48055048},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=3020},{HM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=0},{DI=170},{F=70},{L=51},{R=9.5},{N=412},{KG=10.50},{I=190.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
48055028
TL 28 14M 55
48055028
18F
St
28
2012
50
124.78
122.12
127
0
94
70
32
19.0
400
2.20
48055030
TL 30 14M 55
48055030
18F
St
30
2517
60
133.69
130.99
138
0
100
70
45
12.5
401
2.70
48055032
TL 32 14M 55
48055032
18F
St
32
2517
60
142.60
139.88
154
0
108
70
45
12.5
403
3.60
48055034
TL 34 14M 55
48055034
18F
St
34
2517
60
151.52
148.79
160
0
110
70
45
12.5
404
4.50
48055036
TL 36 14M 55
48055036
18F
St
36
2517
60
160.43
157.68
168
0
120
70
45
12.5
405
5.20
48055038
TL 38 14M 55
48055038
18F
St
38
2517
60
169.34
166.60
183
0
130
70
45
12.5
406
6.20
48055040
TL 40 14M 55
48055040
18F
St
40
2517
60
178.25
175.49
188
0
138
70
45
12.5
407
6.90
48055044
TL 44 14M 55
48055044
18F
St
44
3020
75
196.08
193.28
211
0
155
70
51
9.5
411
8.60
48055048
TL 48 14M 55
48055048
18F
St
48
3020
75
213.90
211.11
226
0
170
70
51
9.5
412
10.50
48055056
TL 56 14M 55
48055056
18F
GG
56
3020
75
249.55
246.76
256
0
208
70
51
9.5
416
12.50
48055064
TL 64 14M 55
48055064
19F
GG
64
3020
75
285.21
282.41
296
170
240
70
51
9.5
418
15.60
48055072
TL 72 14M 55
48055072
19
GG
72
3020
75
320.86
318.06
0
170
280
70
51
9.5
0
17.45
48055080
TL 80 14M 55
48055080
20
GG
80
3020
75
356.51
353.71
0
170
315
70
51
9.5
0
17.45
48055090
TL 90 14M 55
48055090
20
GG
90
3020
75
401.07
398.28
0
170
360
70
51
9.5
0
19.90
48055112
TL112 14M 55
48055112
20
GG
112
3020
75
499.11
496.32
0
170
457
70
51
9.5
0
27.50
48055144
TL144 14M 55
48055144
20
GG
144
3020
75
641.71
638.92
0
170
600
70
51
9.5
0
37.00
48055168
TL168 14M 55
48055168
20
GG
168
3020
75
748.66
745.87
0
170
706
70
51
9.5
0
50.00
48055192
TL192 14M 55
48055192
20
GG
192
3020
75
855.62
852.82
0
170
813
70
51
9.5
0
62.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys for taper bushes 14M-40 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-85 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-115 - HTD timing belt pulleys for ...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 14M-55 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-170 - HTD timing belt pulleys for ...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes ''PCB'' 14M-68 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
E Type - QD Bushing
Dodge
14.06.2021
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表