您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Welding Neck, Aluminium acc. to EN 754/755, EN AW 5754, PN10, ISO, sim. to DIN 2673
Huelsen
Necks
Necks Aluminium
Powered by
CAD模型選擇
{huelsen/6_bunde/1_aluminium/bunde_453.prj},{NB=4530060010245},{ARTNR=4530060010245},{DN=50},{D1=60.3},{S=2.9},{D3=73},{D4=102},{H1=45},{H3=14},{R=2},{H2=8},{AUS=ISO},{GEW=0.304},{PG=Bund},{PUG=Vorschweissbund},{NORM=i.A. DIN 2673},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S
Wall Thickness
[mm]
D3
Outside Ø
[mm]
D4
Outside Ø
[mm]
H1
Height
[mm]
H3
Height
[mm]
R
Radius R ~
[mm]
H2
Shoulder
[mm]
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
4530017004035
4530017004035
10
17.2
1.8
25
40
35
10
2
6
ISO
0.040
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530021004535
4530021004535
15
21.3
2.0
30
45
35
10
2
6
ISO
0.052
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530026005840
4530026005840
20
26.9
2.3
37
58
40
12
2
6
ISO
0.093
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530033006840
4530033006840
25
33.7
2.6
43
68
40
12
2
6
ISO
0.127
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530042007840
4530042007840
32
42.4
2.6
54
78
40
12
2
6
ISO
0.166
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530048008840
4530048008840
40
48.3
2.6
62
88
40
12
2
7
ISO
0.209
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530060010245
4530060010245
50
60.3
2.9
73
102
45
14
2
8
ISO
0.304
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530076012245
4530076012245
65
76.1
5.0
88
122
45
14
2
10
ISO
0.386
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530088013850
4530088013850
80
88.9
5.0
102
138
50
16
2
10
ISO
0.547
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530114015850
4530114015850
100
114.3
3.6
128
158
50
16
2
12
ISO
0.687
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530139018850
4530139018850
125
139.7
4.0
154
188
50
18
3
12
ISO
0.978
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530168021250
4530168021250
150
168.3
4.5
181
212
50
18
3
12
ISO
1.115
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530219026855
4530219026855
200
219.1
5.9
233
268
55
20
3
16
ISO
1.754
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530273032060
4530273032060
250
273.0
6.3
288
320
60
22
3
16
ISO
2.456
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
4530323037060
4530323037060
300
323.9
7.1
338
370
60
22
3
16
ISO
2.907
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to DIN 2673
Aluminium, EN 754/755, EN...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SDP - Dowel Pins
HepcoMotion
08.11.2023
HP03 Series - 6mm SMT Tactiles
NKK Switches
15.05.2024
Panel Seal Illuminated Pushbuttons - Illuminated Pushbuttons - Series LB
NKK Switches
15.05.2024
MB2400 Series - Snap-Action Bracket PC Mount Pushbuttons
NKK Switches
15.05.2024
UB2 Series - PC and Snap-in Mount Non-Illuminated Pushbuttons
NKK Switches
15.05.2024
WT Series - Environmentally Sealed Toggles
NKK Switches
15.05.2024
A Series - Process Sealed Subminiature Rockers
NKK Switches
15.05.2024
LW Series - High Capacity Screw Mount Rockers - LW Series - High Capacity S...
NKK Switches
15.05.2024
FS Series - Miniature Slides for High Frequency
NKK Switches
15.05.2024
Compact LCD 64 x 32 Pushbutton - SmartDisplay™
NKK Switches
15.05.2024
G Series - Process Sealed Ultra-Miniature Toggles
NKK Switches
15.05.2024
GB2 Series - Ultra-Thin Pushbuttons
NKK Switches
15.05.2024
UB2 Series - PC and Snap-in Mount Indicators
NKK Switches
15.05.2024
CWSA - Miniature Power Rockers
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表