您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
45280
Molex
PCB Headers
3.00mm
Micro-Fit BMI CPI
Powered by
CAD模型選擇
{molex/pcb_headers/3_00mm/micro_fit_bmi_cpi/45280.prj},{NB=452801253},{SHA256=08yYIbzXl12n6uYspwK9kvWHb4XStldHgjxwmNZTRcc=},{INAME=02069__452801253},{PN=452801253},{DESC=Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 12 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.76µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating},{CIRCUITS=12},{CURRENT=8.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Compliant Pin}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
452800401
452800401
Micro-Fit BMI CPI Complia...
4
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452800452
452800452
Micro-Fit BMI CPI Complia...
4
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452800601
452800601
Micro-Fit BMI CPI Complia...
6
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452800652
452800652
Micro-Fit BMI CPI Complia...
6
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452800653
452800653
Micro-Fit BMI CPI Complia...
6
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452800801
452800801
Micro-Fit BMI CPI Complia...
8
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452800852
452800852
Micro-Fit BMI CPI Complia...
8
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452800853
452800853
Micro-Fit BMI CPI Complia...
8
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801001
452801001
Micro-Fit BMI CPI Complia...
10
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452801052
452801052
Micro-Fit BMI CPI Complia...
10
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801053
452801053
Micro-Fit BMI CPI Complia...
10
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801201
452801201
Micro-Fit BMI CPI Complia...
12
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452801252
452801252
Micro-Fit BMI CPI Complia...
12
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801253
452801253
Micro-Fit BMI CPI Complia...
12
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801401
452801401
Micro-Fit BMI CPI Complia...
14
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452801452
452801452
Micro-Fit BMI CPI Complia...
14
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801453
452801453
Micro-Fit BMI CPI Complia...
14
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801601
452801601
Micro-Fit BMI CPI Complia...
16
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452801652
452801652
Micro-Fit BMI CPI Complia...
16
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801653
452801653
Micro-Fit BMI CPI Complia...
16
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801801
452801801
Micro-Fit BMI CPI Complia...
18
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452801852
452801852
Micro-Fit BMI CPI Complia...
18
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452801853
452801853
Micro-Fit BMI CPI Complia...
18
8.5
Gold
2
Vertical
Through Hole - Compliant ...
452802001
452802001
Micro-Fit BMI CPI Complia...
20
8.5
Tin
2
Vertical
Through Hole - Compliant ...
452802052
452802052
Micro-Fit BMI CPI Complia...
20
8.5
Gold
2
Vertical
Through Hole - Compliant ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
44428
Molex
12.05.2022
209208
Molex
12.05.2022
43045
Molex
12.05.2022
53426
Molex
12.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表