Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GETR-MOTOR-HMD/II - Worm Geared Motors HMD/II
MÄDLER
Getriebe und Getriebemotoren
Worm Geared Motors
Worm Geared Motors Type HMD-2
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_hmd-2/schngm_hmd-2.prj},{NB=43903735},{ARTNR=43903735},{P=0.37},{N2=54.0},{T2=45},{FB=1.4},{UE=26},{GEW=9.0},{A=50},{BH8=25},{B=8},{T1=28.3},{C=81},{D=85},{FMAX=79.0},{F1=60.0},{J1=84.0},{J3=60.0},{L1=43.5},{R1=2.5},{V1H8=70},{E=70},{E1=80},{E2=64.0},{E3=40},{S=8.5},{T=85},{GEW1=3.3},{DD=14},{B1=5},{T3=16.0},{EE=30},{G1=125},{G2=24},{L6=225},{M=85},{N=70},{PP=105},{Q=2.5},{R=141},{GEW2=6.5},{FF=6},{O1=6},{O2=11},{Z2=1},{FFMAX=81.0},{ASM=65.0},{KLK=39.5},{FT=9.0},{VK1=59},{VVK2=62},{DBH7=40},{PX=105},{NX=80},{EX=40},{DX=19},{BX=6},{TX=21.5},{FX=19.0},{FD=105},{AFD=81.0},{GTG=50},{BF=10},{GSB=92},{KF=0},{VK=59},{VKT=5.0},{BST=6.5},{TT1=21.5},{FD1=98.0},{FD2=76},{FD4=62},{DH=40},{DHR=1.5},{TD2=21.5},{TD4=7.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MT
Model / Standard motor
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
P - Power
[kW]
N2
n2 - Output Speed
[1/min]
T2
T2 - Output torque
[Nm]
FB
fB - Operating factor
ⁿ/ₐ
UE
i ist - Ratio
ⁿ/ₐ
GR
Gearbox size
ⁿ/ₐ
MG
Motor Size
ⁿ/ₐ
GEW
Weight
[kg]
EABW
Product No. - Single-Sided Output Shaft ( order separately )
ⁿ/ₐ
BABW
Product No. - Double-Sided Output Shaft ( order separately )
ⁿ/ₐ
FBF
Product No. - Foot Mounting ( order separately )
ⁿ/ₐ
ABF
Product No. - Output Flange ( order separately )
ⁿ/ₐ
A
[mm]
BH8
B - H8
[mm]
B
b
[mm]
T1
t1
[mm]
C
[mm]
D
[mm]
FMAX
F max.
[mm]
F1
f1
[mm]
J1
[mm]
J3
[mm]
L1
[mm]
R1
[mm]
V1H8
V1 - h8
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
S
[mm]
T
[mm]
O
O - Amount / Size
[mm]
GEW1
Weight gearbox
[kg]
CTN
Customs tariff number
ⁿ/ₐ
43900905
43900905
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
9.0
44
1.2
100
050
63A6
8.0
43805100
43805200
43905300
43905400
50
25
8
28.3
81
85
83.5
60.0
84.0
60.0
43.5
2.5
70
70
80
64.0
40
8.5
85
4 x M8x11
2.3
85015100
43900910
43900910
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
12.9
34
1.1
70
045
63A6
7.0
43804100
43804200
43904300
43904400
45
18
6
20.8
65
71
80.0
50.0
71.5
50.0
36.5
2.5
60
60
70
55.0
35
6.5
75
4 x M6x12
2.3
85015100
43900915
43900915
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
15.0
30
1.5
60
045
63A6
7.0
43804100
43804200
43904300
43904400
45
18
6
20.8
65
71
80.0
50.0
71.5
50.0
36.5
2.5
60
60
70
55.0
35
6.5
75
4 x M6x12
2.3
85015100
43900920
43900920
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
19.6
24
1.9
46
045
63A6
7.0
43804100
43804200
43904300
43904400
45
18
6
20.8
65
71
80.0
50.0
71.5
50.0
36.5
2.5
60
60
70
55.0
35
6.5
75
4 x M6x12
2.3
85015100
43900925
43900925
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
23.0
19
1.0
61
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43900930
43900930
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
35.0
14
1.4
40
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43900935
43900935
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
46.7
11
1.8
30
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43900940
43900940
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
70.0
8
2.2
20
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43900945
43900945
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
93.0
7
2.7
15
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43900950
43900950
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
140.0
5
3.2
10
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43900955
43900955
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.09
200.0
3
4.7
7
030
56B4
4.5
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901205
43901205
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
12.9
49
0.8
70
045
63B6
7.0
43804100
43804200
43904300
43904400
45
18
6
20.8
65
71
80.0
50.0
71.5
50.0
36.5
2.5
60
60
70
55.0
35
6.5
75
4 x M6x12
2.3
85015100
43901210
43901210
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
17.5
38
1.4
80
050
63A4
7.0
43805100
43805200
43905300
43905400
50
25
8
28.3
81
85
83.5
60.0
84.0
60.0
43.5
2.5
70
70
80
64.0
40
8.5
85
4 x M8x11
3.3
85015100
43901215
43901215
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
20.6
34
1.6
68
050
63A4
7.0
43805100
43805200
43905300
43905400
50
25
8
28.3
81
85
83.5
60.0
84.0
60.0
43.5
2.5
70
70
80
64.0
40
8.5
85
4 x M8x11
3.3
85015100
43901220
43901220
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
30.4
24
1.6
46
045
63A4
6.5
43804100
43804200
43904300
43904400
45
18
6
20.8
65
71
80.0
50.0
71.5
50.0
36.5
2.0
60
60
70
55.0
35
6.5
75
4 x M6x12
2.3
85015100
43901225
43901225
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
35.0
20
1.0
40
030
63A4
5.0
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901230
43901230
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
46.7
16
1.2
30
030
63A4
5.0
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901235
43901235
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
50.0
16
2.4
28
045
63A4
6.5
43804100
43804200
43904300
43904400
45
18
6
20.8
65
71
80.0
50.0
71.5
50.0
36.5
2.5
60
60
70
55.0
35
6.5
75
4 x M6x12
2.3
85015100
43901240
43901240
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
70.0
12
1.5
20
030
63A4
5.0
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901245
43901245
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
93.0
10
1.9
15
030
63A4
5.0
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901250
43901250
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
140.0
7
2.2
10
030
63A4
5.0
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901255
43901255
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.12
200.0
5
1.5
7
030
63A4
5.0
43803100
43803200
43903300
-
30
14
5
16.3
55
56
62.5
40.0
57.0
40.0
29.0
2.5
55
44
54
44.0
27
6.5
65
4 x M6x11
1.2
85015100
43901805
43901805
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.18
9.6
86
1.4
94
063
71A6
12.0
43806100
43806200
43906300
43906400
63
25
8
28.3
120
94
99.5
72.5
110.0
72.5
53.0
3.0
75
76
102
88.5
51
9.5
90
12 x M8x14
6.0
85015100
43901810
43901810
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.18
14.0
61
0.8
100
050
63B4
8.0
43805100
43805200
43905300
43905400
50
25
8
28.3
81
85
83.5
60.0
84.0
60.0
43.5
2.5
70
70
80
64.0
40
8.5
85
4 x M8x11
3.3
85015100
43901815
43901815
With variable foot and fl...
Aluminium
Housing: Aluminium, corro...
0.18
17.5
53
1.0
80
050
63B4
8.0
43805100
43805200
43905300
43905400
50
25
8
28.3
81
85
83.5
60.0
84.0
60.0
43.5
2.5
70
70
80
64.0
40
8.5
85
4 x M8x11
3.3
85015100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-GETR-MOTOR-HMD/I - HMD/I worm geared motors
MÄDLER
26.04.2024
MAE-ABTR-FL-HMD/II-ECKIG - Output-side Flanges for Worm Geared Motors HMD/I...
MÄDLER
26.04.2024
MAE-ABTRIEBSW-EINS-HMD/I-HMD/II - Push-In Output Shafts for Worm Geared Mot...
MÄDLER
26.04.2024
SW - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
MAE-ABTR-FL-HMD/II-RUND - Output-side Flanges for Worm Geared Motors HMD/II...
MÄDLER
26.04.2024
CHM50-MOT - Asynchronous AC motor-gearbox 0.18 to 0.75kW, Torque >87Nm - Si...
HPC
17.02.2022
MAE-GETR-ZM/I-HL - Worm Gear Units ZM/I, Version A, Hollow shaft
MÄDLER
10.04.2024
MAE-GETR-MOTOR-RH-250W - Worm Geared Motors RH with One-Stage Worm Gears an...
MÄDLER
26.04.2024
CBA - Helical bevel geared motor aluminium series with compact motor
Motovario
15.03.2023
MAE-DM-STÜTZE-HMD/II - Torque Arms for Worm Geared Motors HMD/II
MÄDLER
26.04.2024
MAE-ABTR-FL-HMD/I - Output-side flanges for Worm Geared Motors HMD/I
MÄDLER
26.04.2024
CHM30-MOT - Asynchronous AC motor gearbox assembly 0.09 to 0.22kW - Torque ...
HPC
17.02.2022
CHM63-MOT - Asynchronous AC motor-gearbox 0.37 to 1.5kW, Torque >165Nm - Si...
HPC
17.02.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성