您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
43002 - Universal tubing sleeve
Norgren
Fittings
43 Series
Powered by
CAD模型選擇
{imi_precision/3_fittings/43_series/43002_universal_tubing_sleeve.prj},{NB=430021200},{CNSORDERNO=430021200},{PS=12},{TH=mm},{PS2=Null},{TH2=Null},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_9_1_220_43_series.pdf},{STEP=Norgren-430021200.step},{NAME=Norgren-430021200},{INAME=Norgren2d430021200},{SHA256=u7X0Ch7kfOsvlx4XIfjRB413hyPGne9LB2DWtKs546I=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
430020400
430020400
4
mm
430020600
430020600
6
mm
430020800
430020800
8
mm
430021000
430021000
10
mm
430021200
430021200
12
mm
430021400
430021400
14
mm
430021500
430021500
15
mm
430021600
430021600
16
mm
430021800
430021800
18
mm
430022200
430022200
22
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
43004 - Tubing Plug
Norgren
25.04.2024
43225 - Straight male adaptor with seal - BSP parallel
Norgren
25.04.2024
43033 - Tube Support
Norgren
25.04.2024
360501 - Universal Tubing Sleeve, Suitable for nylon metallic tubing
Norgren
17.11.2023
43125 - Straight male adaptor - BSP taper
Norgren
25.04.2024
340278 - Universal Tubing Sleeve, Suitable for nylon metallic tubing
Norgren
17.11.2023
340279 - Tubing Nut
Norgren
17.11.2023
RA98 - Bonded seal
C Matic
11.03.2021
Nuts, DIN 3871 Form A - Metric fine thread, cylindrical
VOSS
11.04.2023
360557 - Nippled Adaptor, Male O/D tube to female parallel ISO G thread
Norgren
17.11.2023
360556 - Nippled Adaptor, Male O/D tube to male taper ISO R thread
Norgren
17.11.2023
340351 - Nippled Adaptor, Male O/D tube to female parallel ISO G thread
Norgren
17.11.2023
16005 - ISO G - Plug with flange - spanner
Norgren
25.04.2024
RA99 - Bonded seal, self centring
C Matic
11.03.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表