您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
KB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Guide Rings
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_guide_rings/kb_asmtab.prj},{NB=24131488 KB 260 14.8 258.4 (0)},{IDNR=},{ARTIKELNR=24131488},{D=260.0},{DF=255.0},{DF1=258.4},{L=15.0},{H=14.8},{NUT=0},{P=2.5},{PPATH=kb/kb_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DF
dF
[mm]
DF1
dF1
[mm]
L
[mm]
H
[mm]
P
Profile
[mm]
VPE
Packaging
ⁿ/ₐ
24300231 KB 30 5.5 29
24300231
30.0
27.0
29.0
5.6
5.5
1.5
Industry Pack
40422410 KB 30 5.5 29
40422410
30.0
27.0
29.0
5.6
5.5
1.5
Small Pack
24300232 KB 32 5.5 31
24300232
32.0
29.0
31.0
5.6
5.5
1.5
24300234 KB 36 5.5 35
24300234
36.0
33.0
35.0
5.6
5.5
1.5
24130923 KB 40 5.5 38.4
24130923
40.0
35.0
38.4
5.6
5.5
2.5
24300235 KB 40 5.5 39
24300235
40.0
37.0
39.0
5.6
5.5
1.5
24130926 KB 42 5.5 40.4
24130926
42.0
37.0
40.4
5.6
5.5
2.5
24130929 KB 45 5.5 43.4
24130929
45.0
40.0
43.4
5.6
5.5
2.5
24130932 KB 50 5.5 48.4
24130932
50.0
45.0
48.4
5.6
5.5
2.5
24130933 KB 50 9.6 48.4
24130933
50.0
45.0
48.4
9.7
9.6
2.5
Industry Pack
40422125 KB 50 9.6 48.4
40422125
50.0
45.0
48.4
9.7
9.6
2.5
Small Pack
24130935 KB 55 5.5 53.4
24130935
55.0
50.0
53.4
5.6
5.5
2.5
Industry Pack
40422126 KB 55 5.5 53.4
40422126
55.0
50.0
53.4
5.6
5.5
2.5
Small Pack
24130938 KB 56 5.5 54.4
24130938
56.0
51.0
54.4
5.6
5.5
2.5
24130941 KB 60 5.5 58.4
24130941
60.0
55.0
58.4
5.6
5.5
2.5
24130942 KB 60 9.6 58.4
24130942
60.0
55.0
58.4
9.7
9.6
2.5
24375278 KB 60 9.8 58.4
24375278
60.0
55.0
58.4
10.0
9.8
2.5
Industry Pack
40422503 KB 60 9.8 58.4
40422503
60.0
55.0
58.4
10.0
9.8
2.5
Small Pack
24130944 KB 63 5.5 61.4
24130944
63.0
58.0
61.4
5.6
5.5
2.5
Industry Pack
40422127 KB 63 5.5 61.4
40422127
63.0
58.0
61.4
5.6
5.5
2.5
Small Pack
24130945 KB 63 9.6 61.4
24130945
63.0
58.0
61.4
9.7
9.6
2.5
24133632 KB 65 9.6 63.4
24133632
65.0
60.0
63.4
9.7
9.6
2.5
Industry Pack
40422148 KB 65 9.6 63.4
40422148
65.0
60.0
63.4
9.7
9.6
2.5
Small Pack
24345783 KB 70 14.8 68.4
24345783
70.0
65.0
68.4
15.0
14.8
2.5
24130948 KB 70 9.6 68.4
24130948
70.0
65.0
68.4
9.7
9.6
2.5
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表