您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
KI 310 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/ki310_asmtab.prj},{NB=309996 KI310 50 58 8 (0)},{IDNR=},{ARTIKELNR=309996},{ER=-},{DD=50.0},{D=58.0},{NUT=0},{H=8.0},{L=9.0},{P=4.0},{C=3.5},{M=h},{Z=1.000},{PPATH=ki310/ki310_sbl.prj},{VPE=Industriepack},{ARTIKELNRNEW1=309996},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
401992 KI310 10 18 5.5
401992
ISO
10.0
18.0
5.5
6.5
4.0
3.5
Industry Pack
40421954 KI310 10 18 5.5
40421954
ISO
10.0
18.0
5.5
6.5
4.0
3.5
Small Pack
401994 KI310 12 20 5.5
401994
ISO
12.0
20.0
5.5
6.5
4.0
3.5
Industry Pack
40421955 KI310 12 20 5.5
40421955
ISO
12.0
20.0
5.5
6.5
4.0
3.5
Small Pack
401997 KI310 14 22 5.5
401997
-
14.0
22.0
5.5
6.5
4.0
3.5
Industry Pack
40421956 KI310 14 22 5.5
40421956
-
14.0
22.0
5.5
6.5
4.0
3.5
Small Pack
325753 KI310 16 24 6
325753
-
16.0
24.0
6.0
7.0
4.0
3.5
Industry Pack
40421875 KI310 16 24 6
40421875
-
16.0
24.0
6.0
7.0
4.0
3.5
Small Pack
327022 KI310 18 25 5
327022
-
18.0
25.0
5.0
6.0
3.5
3.0
Industry Pack
40421907 KI310 18 25 5
40421907
-
18.0
25.0
5.0
6.0
3.5
3.0
Small Pack
325755 KI310 18 26 6
325755
-
18.0
26.0
6.0
7.0
4.0
3.5
Industry Pack
40421876 KI310 18 26 6
40421876
-
18.0
26.0
6.0
7.0
4.0
3.5
Small Pack
310005 KI310 20 26 5
310005
-
20.0
26.0
5.0
6.0
3.0
3.0
Industry Pack
40421862 KI310 20 26 5
40421862
-
20.0
26.0
5.0
6.0
3.0
3.0
Small Pack
325756 KI310 20 28 6
325756
-
20.0
28.0
6.0
7.0
4.0
3.5
Industry Pack
40421877 KI310 20 28 6
40421877
-
20.0
28.0
6.0
7.0
4.0
3.5
Small Pack
310004 KI310 22 28 4.5
310004
-
22.0
28.0
4.5
5.5
3.0
3.0
Industry Pack
40421861 KI310 22 28 4.5
40421861
-
22.0
28.0
4.5
5.5
3.0
3.0
Small Pack
332052 KI310 22 29 5
332052
-
22.0
29.0
5.0
6.0
3.5
3.0
Industry Pack
40421909 KI310 22 29 5
40421909
-
22.0
29.0
5.0
6.0
3.5
3.0
Small Pack
325917 KI310 22 30 6
325917
-
22.0
30.0
6.0
7.0
4.0
3.5
Industry Pack
40421886 KI310 22 30 6
40421886
-
22.0
30.0
6.0
7.0
4.0
3.5
Small Pack
310003 KI310 22 30 7
310003
ISO
22.0
30.0
7.0
8.0
4.0
3.5
Industry Pack
40421860 KI310 22 30 7
40421860
ISO
22.0
30.0
7.0
8.0
4.0
3.5
Small Pack
326246 KI310 22 32 8
326246
-
22.0
32.0
8.0
9.0
5.0
4.0
Industry Pack
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OMS-MR - Merkel® Omegat
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
N 100 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
LF 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
AU N100 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NI 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
WAOK - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
16.11.2023
M 17 - Merkel® Rotomatic
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
TM 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NI 150 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 24 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
FRK05 - Piston guide ring
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
NRS-0214 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表