您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 3 with hardened teeth - Cylindrical gears with hardened teeth
BEA Ingranaggi
Gears
Cylindrical Gears with Hardened Teeth
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears_with_hardened_teeth/cylindrical_gears_mod_3_with_hardened_teeth.prj},{NB=402030020},{Z=20},{CNSORDERNO=402030020},{DE=66},{DP=60},{DM=45},{D1=14},{KG=0.84},{A=50},{B=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
402030012
12
402030012
42
36
27
12
0.28
50
30
402030015
15
402030015
51
45
35
12
0.47
50
30
402030018
18
402030018
60
54
45
14
0.72
50
30
402030020
20
402030020
66
60
45
14
0.84
50
30
402030024
24
402030024
78
72
50
16
1.18
50
30
402030025
25
402030025
81
75
60
16
1.39
50
30
402030030
30
402030030
96
90
60
16
1.85
50
30
402030036
36
402030036
114
108
70
20
2.62
50
30
402030040
40
402030040
126
120
80
20
3.31
50
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cylindrical gears module 3 - Cylindrical gears
BEA Ingranaggi
27.07.2020
Racks module 3 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2.5 with hardened teeth - Cylindrical gears with h...
BEA Ingranaggi
06.07.2020
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
Cylindrical gears module 4 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
24.05.2024
Cylindrical gears module 5 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2 - Cylindrical gears
BEA Ingranaggi
06.07.2020
DIN 471 - FN 540 - schwarz - Retaining rings for shafts
SFS Group Schweiz AG
24.05.2024
MAE-STZR-M3-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-...
MÄDLER
26.04.2024
Cylindrical gears module 2.5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 8 - Cylindrical gears
BEA Ingranaggi
06.07.2020
MAE-STZR-M1.25-POM-WS - Spur Gears Made from POM white, with One-Sided Hub,...
MÄDLER
25.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表