您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Front element for mushroom push-button actuators
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-12/27-37-12-12.prj},{NB=3SU10001HM200AA0},{MANUID=3SU10001HM200AA0},{AAB508=40.0},{AAB719=81.0},{BAA561=22.0},{BAC170=40.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389099},{SUPPLIERALTNO=3SU1000-1HM20-0AA0},{IMAGE=../../../_pool_/ae/64/g_ic03_xx_07732p.png},{DESCSHORT=Emergency stop mushroom pushbutton, 22 mm, round, plastic, red, with lock BKS},{DESCLONG=EMERGENCY STOP mushroom pushbutton, 22 mm, round, plastic, red, 40 mm, with lock BKS, lock No. E7 (VW), positive latching, acc. to EN ISO 13850, key-operated release, supplied without key},{EAN=4011209946750},{MANUNAME=Siemens},{MANUTYPEDESC=EMERGENCY STOP mushroom pushbutton, 22 mm, round, plastic, red, 40 mm, wit}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB508
Width of the opening
[mm]
AAB594
Color of button
ⁿ/ₐ
AAB719
Height of the opening
[mm]
AAC043
front ring present
ⁿ/ₐ
AAC205
Material of front ring
ⁿ/ₐ
AAK224
type of button
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
BAA561
Hole, diameter
[mm]
BAC170
Diameter of cap
[mm]
BAC234
Unlocking type
ⁿ/ₐ
BAC363
Color of front ring
ⁿ/ₐ
BAC399
Form
ⁿ/ₐ
BAD492
Can be illuminated
ⁿ/ₐ
BAD613
Probing possible
ⁿ/ₐ
BAD620
Latching present
ⁿ/ₐ
BAD706
suitable for EMERGENCY-OFF
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SU10001AA100AA0
3SU10001AA100AA0
3SU1000-1AA10-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956209
Siemens
Mushroom pushbutton, 22 m...
30.0
Black
27.5
true
Plastic
round
3SU1
22.3
30.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10501AD400AA0
3SU10501AD400AA0
3SU1050-1AD40-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209966741
Siemens
Mushroom pushbutton, 22 m...
30.0
green
27.5
true
Metal film
round
3SU1
22.3
30.0
Without
Chromium
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001AD100AA0
3SU10001AD100AA0
3SU1000-1AD10-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209955936
Siemens
Mushroom pushbutton, 22 m...
30.0
Black
27.5
true
Plastic
round
3SU1
22.3
30.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001AD300AA0
3SU10001AD300AA0
3SU1000-1AD30-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956124
Siemens
Mushroom pushbutton, 22 m...
30.0
yellow
27.5
true
Plastic
round
3SU1
22.3
30.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001AD400AA0
3SU10001AD400AA0
3SU1000-1AD40-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956193
Siemens
Mushroom pushbutton, 22 m...
30.0
green
27.5
true
Plastic
round
3SU1
22.3
30.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BA100AA0
3SU10001BA100AA0
3SU1000-1BA10-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956230
Siemens
Mushroom pushbutton, 22 m...
40.0
Black
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001AA200AA0
3SU10001AA200AA0
3SU1000-1AA20-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956216
Siemens
Mushroom pushbutton, 22 m...
30.0
red
27.5
true
Plastic
round
3SU1
22.3
30.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001AA300AA0
3SU10001AA300AA0
3SU1000-1AA30-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956223
Siemens
Mushroom pushbutton, 22 m...
30.0
yellow
27.5
true
Plastic
round
3SU1
22.3
30.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BA200AA0
3SU10001BA200AA0
3SU1000-1BA20-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956247
Siemens
Mushroom pushbutton, 22 m...
40.0
red
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BA200AD0
3SU10001BA200AD0
3SU1000-1BA20-0AD0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956254
Siemens
Mushroom pushbutton, 22 m...
40.0
red
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BA300AA0
3SU10001BA300AA0
3SU1000-1BA30-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956261
Siemens
Mushroom pushbutton, 22 m...
40.0
yellow
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001AD200AA0
3SU10001AD200AA0
3SU1000-1AD20-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956117
Siemens
Mushroom pushbutton, 22 m...
30.0
red
27.5
true
Plastic
round
3SU1
22.3
30.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BA400AA0
3SU10001BA400AA0
3SU1000-1BA40-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956278
Siemens
Mushroom pushbutton, 22 m...
40.0
green
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10011BA300AA0
3SU10011BA300AA0
3SU1001-1BA30-0AA0
Mushroom pushbutton, illu...
Illuminated mushroom push...
4011209956018
Siemens
Illuminated mushroom push...
40.0
yellow
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
true
false
false
false
IP69K
1
1
1
CN
85389099
3SU10301AA100AA0
3SU10301AA100AA0
3SU1030-1AA10-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209960220
Siemens
Mushroom pushbutton, 22 m...
30.0
Black
27.5
true
Metal film
round
3SU1
22.3
30.0
pull release
Grey
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10311BA200AA0
3SU10311BA200AA0
3SU1031-1BA20-0AA0
Mushroom pushbutton, illu...
Illuminated mushroom push...
4011209960411
Siemens
Illuminated mushroom push...
40.0
red
27.5
true
Metal film
round
3SU1
22.3
40.0
pull release
Grey
round
true
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BD400AA0
3SU10001BD400AA0
3SU1000-1BD40-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956315
Siemens
Mushroom pushbutton, 22 m...
40.0
green
27.5
true
Plastic
round
3SU1
22.3
40.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10501BA200AA0
3SU10501BA200AA0
3SU1050-1BA20-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209967601
Siemens
Mushroom pushbutton, 22 m...
40.0
red
27.5
true
Metal film
round
3SU1
22.3
40.0
pull release
Chromium
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10501HK200AA0
3SU10501HK200AA0
3SU1050-1HK20-0AA0
Emergency stop mushroom p...
EMERGENCY STOP mushroom p...
4011209946941
Siemens
EMERGENCY STOP mushroom p...
40.0
red
81.0
false
round
3SU1
22.0
40.0
Key unlatching
false
false
false
true
IP69K
1
1
1
DE
85389099
3SU10011BA400AA0
3SU10011BA400AA0
3SU1001-1BA40-0AA0
Mushroom pushbutton, illu...
Illuminated mushroom push...
4011209956025
Siemens
Illuminated mushroom push...
40.0
green
27.5
true
Plastic
round
3SU1
22.3
40.0
pull release
Black
round
true
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BD200AA0
3SU10001BD200AA0
3SU1000-1BD20-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956292
Siemens
Mushroom pushbutton, 22 m...
40.0
red
27.5
true
Plastic
round
3SU1
22.3
40.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001BD300AA0
3SU10001BD300AA0
3SU1000-1BD30-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209956308
Siemens
Mushroom pushbutton, 22 m...
40.0
yellow
27.5
true
Plastic
round
3SU1
22.3
40.0
Without
Black
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10001JB200AA0
3SU10001JB200AA0
3SU1000-1JB20-0AA0
Emergency stop mushroom p...
EMERGENCY STOP mushroom p...
4011209946446
Siemens
EMERGENCY STOP mushroom p...
60.0
red
45.0
false
round
3SU1
22.0
60.0
turn unlatching mechanism
false
false
false
true
IP69K
1
1
1
DE
85389099
3SU10301AA200AA0
3SU10301AA200AA0
3SU1030-1AA20-0AA0
Mushroom pushbutton, 22 m...
Mushroom pushbutton, 22 m...
4011209960237
Siemens
Mushroom pushbutton, 22 m...
30.0
red
27.5
true
Metal film
round
3SU1
22.3
30.0
pull release
Grey
round
false
false
false
false
IP69K
1
1
1
CN
85389099
3SU10011AD700AA0
3SU10011AD700AA0
3SU1001-1AD70-0AA0
Mushroom pushbutton, illu...
Illuminated mushroom push...
4011209955295
Siemens
Illuminated mushroom push...
30.0
Transparent
27.5
true
Plastic
round
3SU1
22.3
30.0
Without
Black
round
true
false
false
false
IP69K
1
1
1
CN
85389099
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Front element for push-button actuators
SIEMENS
04.05.2022
Auxiliary switch block
SIEMENS
04.05.2022
Push-button actuator, complete unit
SIEMENS
04.05.2022
Front element for selector switches
SIEMENS
04.05.2022
Identification plate for command devices
SIEMENS
04.05.2022
Housing for command and alarm devices
SIEMENS
04.05.2022
Command and alarm devices (accessories)
SIEMENS
04.05.2022
Bulb socket block for command and alarm devices
SIEMENS
04.05.2022
Front element for warning lights
SIEMENS
04.05.2022
Indicator light complete
SIEMENS
04.05.2022
Switch disconnector
SIEMENS
04.05.2022
Command and alarm device combination in housing
SIEMENS
04.05.2022
Miniature circuit breaker (MCB)
SIEMENS
04.05.2022
GN 727 - Control knobs with adjustable spindle, Type S1 Mounting with hexag...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表