您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Outside Vertical Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_outside_vertical_fittings/aluminum_d1_regular_114mm_siderail/ladder.prj},{NB=4OA-4X94},{SHA256=4gybVF0UamsQ4p1nY22OahTWvLS7DWJo5miuR8NloN8=},{INAME=00171__4oa2d4x94},{DESC=Outside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4OA-4X94}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3OA-4324
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
3OA-4324
3OA-4334
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3OA-4334
3OA-4354
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3OA-4354
3OA-4364
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3OA-4364
3OA-4374
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3OA-4374
3OA-4384
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3OA-4384
3OA-4394
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3OA-4394
3OA-4624
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
3OA-4624
3OA-4634
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3OA-4634
3OA-4654
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3OA-4654
3OA-4664
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3OA-4664
3OA-4674
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3OA-4674
3OA-4684
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3OA-4684
3OA-4694
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3OA-4694
3OA-4924
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
3OA-4924
3OA-4934
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3OA-4934
3OA-4954
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3OA-4954
3OA-4964
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3OA-4964
3OA-4974
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3OA-4974
3OA-4984
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3OA-4984
3OA-4994
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3OA-4994
3OA-4X24
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
3OA-4X24
3OA-4X34
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
3OA-4X34
3OA-4X54
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
3OA-4X54
3OA-4X64
Outside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
3OA-4X64
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
150mm 6 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
08.02.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
225mm 9 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Vertical Inside Bend - Metric Aluminum - Fittings
Eaton B-Line
17.10.2023
Horizontal Bends 90°, 60°, 45°, 30° (HB) -Aluminium - Fittings
Eaton B-Line
19.08.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Vertical Inside Bends 90° 60° 45° 30° (VI) - Fittings
Eaton B-Line
17.10.2023
Vertical Inside Bend - Metric Aluminum - Fittings
Eaton B-Line
17.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表