您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ventilated - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_e1_long_span_203mm_siderail/ventilated.prj},{NB=4IA-9X92},{SHA256=gLNnFxscb9miM9TwYXCVMc7QQ2i/38Vw4eAcnpAI2ls=},{INAME=01177__4ia2d9x92},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=2 - Ventilated},{PN=4IA-9X92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-9332
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
3IA-9332
3IA-9352
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
2 - Ventilated
3IA-9352
3IA-9362
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
2 - Ventilated
3IA-9362
3IA-9372
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
2 - Ventilated
3IA-9372
3IA-9382
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
8 - 750 mm (30)"
2 - Ventilated
3IA-9382
3IA-9392
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
9 - 900 mm (36)"
2 - Ventilated
3IA-9392
3IA-9632
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
3 - 203 mm (8)"
2 - Ventilated
3IA-9632
3IA-9652
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
5 - 300 mm (12)"
2 - Ventilated
3IA-9652
3IA-9662
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
6 - 450 mm (18)"
2 - Ventilated
3IA-9662
3IA-9672
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
7 - 600 mm (24)"
2 - Ventilated
3IA-9672
3IA-9682
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
8 - 750 mm (30)"
2 - Ventilated
3IA-9682
3IA-9692
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3IA-9692
3IA-9932
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
3 - 203 mm (8)"
2 - Ventilated
3IA-9932
3IA-9952
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
5 - 300 mm (12)"
2 - Ventilated
3IA-9952
3IA-9962
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
6 - 450 mm (18)"
2 - Ventilated
3IA-9962
3IA-9972
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
7 - 600 mm (24)"
2 - Ventilated
3IA-9972
3IA-9982
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
8 - 750 mm (30)"
2 - Ventilated
3IA-9982
3IA-9992
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3IA-9992
3IA-9X32
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
3 - 203 mm (8)"
2 - Ventilated
3IA-9X32
3IA-9X52
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
5 - 300 mm (12)"
2 - Ventilated
3IA-9X52
3IA-9X62
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
6 - 450 mm (18)"
2 - Ventilated
3IA-9X62
3IA-9X72
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
7 - 600 mm (24)"
2 - Ventilated
3IA-9X72
3IA-9X82
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
8 - 750 mm (30)"
2 - Ventilated
3IA-9X82
3IA-9X92
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
9 - 900 mm (36)"
2 - Ventilated
3IA-9X92
4IA-9332
Inside Vertical Fitting
Aluminum
4 - 45°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
4IA-9332
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RY
unitray
25.09.2019
LY
unitray
25.09.2019
SR
unitray
25.09.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表