您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_d1_regular_114mm_siderail/solid_bottom.prj},{NB=4IA-4X91},{SHA256=lFYwkq1qi3FYApYHgqk+wwHG+laoMP6jtWaoXU4Eis8=},{INAME=00115__4ia2d4x91},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=4IA-4X91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-4321
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
1 - Solid Bottom
3IA-4321
3IA-4331
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3IA-4331
3IA-4351
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3IA-4351
3IA-4361
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3IA-4361
3IA-4371
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3IA-4371
3IA-4381
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3IA-4381
3IA-4391
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3IA-4391
3IA-4621
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
1 - Solid Bottom
3IA-4621
3IA-4631
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3IA-4631
3IA-4651
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3IA-4651
3IA-4661
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3IA-4661
3IA-4671
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3IA-4671
3IA-4681
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3IA-4681
3IA-4691
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3IA-4691
3IA-4921
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
1 - Solid Bottom
3IA-4921
3IA-4931
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3IA-4931
3IA-4951
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3IA-4951
3IA-4961
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3IA-4961
3IA-4971
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3IA-4971
3IA-4981
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3IA-4981
3IA-4991
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3IA-4991
3IA-4X21
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
1 - Solid Bottom
3IA-4X21
3IA-4X31
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
1 - Solid Bottom
3IA-4X31
3IA-4X51
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
1 - Solid Bottom
3IA-4X51
3IA-4X61
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
1 - Solid Bottom
3IA-4X61
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Cable Tray Straight Section - Perforated & Solid Cable Tray - Northern Asia
Eaton B-Line
17.10.2023
Solid - No Hole - Ty Duct
ABB Installation Products
10.07.2019
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表