您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 12B-2 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets_t_l/duplex_sprockets_12b_2_t_l.prj},{NB=382360023},{ZX=23},{Z=23},{DE=148.1},{DP=139.90},{CNSORDERNO=382360023},{DM=108},{A=44},{TAPERBUSH=2517},{TIPO=2},{KG=2.24},{B2=30.3},{B1=10.8},{C=2},{R3=19},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
382360015
15
99.8
91.62
382360015
0
30
1610
3
0.68
30.3
10.8
2
19
382360016
16
105.8
97.65
382360016
0
30
1610
3
0.89
30.3
10.8
2
19
382360017
17
111.9
103.67
382360017
0
30
1610
3
1.14
30.3
10.8
2
19
382360018
18
117.9
109.71
382360018
90
32
2012
2
1.18
30.3
10.8
2
19
382360019
19
123.9
115.73
382360019
90
32
2012
2
1.24
30.3
10.8
2
19
382360020
20
130.0
121.78
382360020
108
44
2517
2
1.40
30.3
10.8
2
19
382360021
21
136.0
127.81
382360021
108
44
2517
2
1.68
30.3
10.8
2
19
382360022
22
142.0
133.86
382360022
108
44
2517
2
1.99
30.3
10.8
2
19
382360023
23
148.1
139.90
382360023
108
44
2517
2
2.24
30.3
10.8
2
19
382360024
24
154.1
145.94
382360024
108
44
2517
2
2.54
30.3
10.8
2
19
382360025
25
160.2
151.99
382360025
108
44
2517
2
2.87
30.3
10.8
2
19
382360026
26
166.2
158.04
382360026
108
44
2517
2
3.17
30.3
10.8
2
19
382360027
27
172.3
164.09
382360027
108
44
2517
2
3.55
30.3
10.8
2
19
382360028
28
178.3
170.13
382360028
108
44
2517
2
4.10
30.3
10.8
2
19
382360030
30
190.4
182.24
382360030
108
44
2517
2
4.62
30.3
10.8
2
19
382360038
38
238.9
230.69
382360038
140
51
3020
2
8.11
30.3
10.8
2
19
382360057
57*
355.9
345.81
382360057
160
51
3020
7
10.28
30.3
10.8
2
19
382360076
76*
471.1
460.99
382360076
160
51
3020
7
15.24
30.3
10.8
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表