您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22048 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22048 Cable glands with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22048/wadi_rail_messing_asmtab.prj},{NB=3818942},{ARTNR=K160-1025-00},{L=8.0},{SW1=32},{SW2=32},{EK=36.0},{H=35.5},{EF007839=25},{STGEW=72},{PACK=50},{TEMPV=-60},{TEMPH=100},{EF000368=8.0},{EF000177=32},{VER=4},{EF003712=1.5},{CTN=74198090},{EF005466=12.5},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=74199990},{BNARTNR=3818942},{ARTNRX=K160-1025-00},{DESCSHORT=WADI rail Kabelverschraubung M25x1,5},{A=M25x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
C2
Clamping range
[mm]
C1
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP67
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
ZUL2
Approval 2.1
ⁿ/ₐ
NORM3
Test standard
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
3818937
3818937
K160-1012-00
M12x1.5
3 - 8
3 - 5
5 - 8
6.5
16
16
17.5
25.5
2
17
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
100
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818938
3818938
K160-1016-00
M16x1.5
5 - 10.5
5 - 7.5
7.5 - 10.5
7.0
20
20
22.0
31.5
5
32
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
100
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818941
3818941
K160-1020-00
M20x1.5
8 - 15
8 - 10.5
10.5 - 15
8.0
25
25
28.0
33.0
4
46
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
50
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818942
3818942
K160-1025-00
M25x1.5
12.5 - 20.5
12.5 - 15.5
15.5 - 20.5
8.0
32
32
36.0
35.5
6
72
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
50
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818943
3818943
K160-1032-00
M32x1.5
17 - 25.5
17 - 20.5
20.5 - 25.5
9.0
36
36
39.0
40.5
8
92
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
25
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818944
3818944
K160-1040-00
M40x1.5
24 - 33
24 - 29
29 - 33
9.0
45
45
50.0
43.0
13
154
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
10
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818945
3818945
K160-1050-00
M50x1.5
31 - 42
31 - 37.5
37.5 - 42
10.0
55
55
62.0
47.5
12
216
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
5
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
3818947
3818947
K160-1063-00
M63x1.5
40 - 53
40 - 46
46 - 53
10.0
70
70
78.0
53.0
35/45
430
Brass CuZn39Pb3, galvaniz...
TPE HL3 / brown
NBR
5
IP66
IP67
IP69
-60
100
EN 45545-2
R22: HL3 / R23: HL3 (auf ...
EN 45545-3
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSK-INOX-EMV-Ex PG - Cable Glands
Hummel
05.02.2020
BN 22055 - Cable glands
Bossard Catalog
26.01.2023
SKINTOP® MS-M - Cable gland brass
LAPP
10.06.2024
K160-1xxx-zz - WADI rail cable gland
Jacob
21.05.2024
Cable Glands - RNCG series - Cable Glands
ABB Installation Products
09.03.2023
Cable glands ISO, EPDM, nickel plated brass - Cable glands
Anamet Europe
04.04.2019
BN 22056 - EMC-cable glands
Bossard Catalog
26.01.2023
BN 22068 - Cable glands
Bossard Catalog
12.10.2023
HSK-INOX 1.4404 PG - Standard Cable Glands
Sealcon
01.06.2017
HSK-M-PVDF-EMV Metr. - Cable Glands
Hummel
05.02.2020
SKINTOP® MS-M ATEX - Cable gland brass for Ex area
LAPP
10.06.2024
MV55 - Stop fitting
C Matic
10.01.2023
SKINTOP® MS-HF-M - Cable gland brass
LAPP
10.06.2024
HSK-MINI INOX-Metr. - Cable glands for special applications
Hummel
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表