您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26004 - Fastener with threaded bolt round head Ø 23 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.30 bigHead® with threaded bolt
BN 26004 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_30/bn_26004/m1_sm1_b23.prj},{NB=3784249},{BNARTNR=3784249},{BNARTNR1=300163123},{BZC=M1/B23-M6x16HT},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M6 x 16mm},{D=M6},{NDM=6},{KDM=4.773},{L=16},{K=Ø 23},{LX=1.200},{DX=9.800},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
K
Round head
[mm]
BNMAT
Material
ⁿ/ₐ
3784100
3784100
300163239
M1/B23-M4x16HT
Steel
zinc plated
M4 x 16mm
M4
16
Ø 23
3784386
3784386
300163558
M1/B23-M4x20HT
Steel
zinc plated
M4 x 20mm
M4
20
Ø 23
3790472
3790472
300163559
M1/B23-M4x25HT
Steel
zinc plated
M4 x 25mm
M4
25
Ø 23
3784026
3784026
300161050
M1/B23-M5x12HT
Steel
zinc plated
M5 x 12mm
M5
12
Ø 23
3784319
3784319
300172279
M1/B23-M5x16HT
Steel
zinc plated
M5 x 16mm
M5
16
Ø 23
3784121
3784121
300164346
M1/B23-M5x20HT
Steel
zinc plated
M5 x 20mm
M5
20
Ø 23
3784326
3784326
300174373
M1/B23-M5x25HT
Steel
zinc plated
M5 x 25mm
M5
25
Ø 23
3784231
3784231
300174026
M1/B23-M5x30HT
Steel
zinc plated
M5 x 30mm
M5
30
Ø 23
3784397
3784397
300172392
M1/B23-M6x12HT
Steel
zinc plated
M6 x 12mm
M6
12
Ø 23
3784249
3784249
300163123
M1/B23-M6x16HT
Steel
zinc plated
M6 x 16mm
M6
16
Ø 23
3784272
3784272
300162512
M1/B23-M6x20HT
Steel
zinc plated
M6 x 20mm
M6
20
Ø 23
3784347
3784347
300165391
M1/B23-M6x25HT
Steel
zinc plated
M6 x 25mm
M6
25
Ø 23
3784267
3784267
300173914
M1/B23-M6x30HT
Steel
zinc plated
M6 x 30mm
M6
30
Ø 23
3784104
3784104
300164407
M1/B23-M6x40HT
Steel
zinc plated
M6 x 40mm
M6
40
Ø 23
3784265
3784265
300164267
M1/B23-M6x50HT
Steel
zinc plated
M6 x 50mm
M6
50
Ø 23
3784137
3784137
300160183
M1/B23-M8x15HT
Steel
zinc plated
M8 x 15mm
M8
15
Ø 23
3784332
3784332
300174374
M1/B23-M8x30HT
Steel
zinc plated
M8 x 30mm
M8
30
Ø 23
3784295
3784295
300172214
M1/B23-M8x35HT
Steel
zinc plated
M8 x 35mm
M8
35
Ø 23
3784364
3784364
300176104
M1/B23-M8x60HT
Steel
zinc plated
M8 x 60mm
M8
60
Ø 23
3784053
3784053
300203283
M1/B23-M10x40HT
Steel
zinc plated
M10 x 40mm
M10
40
Ø 23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表