您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
362 - Special Flange DIN short
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_with_short_spigot/362.prj},{NB=AGRU_70362031511_Special Flange DIN short_PE 100-RC black_315X28.6 SDR11 / DN250 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70362031511},{M=70362031511},{BILDCODE=362},{WEIGHT=12.700},{DIMENSIONLANG=315X28.6 SDR11 / DN250},{DURCHMESSER=315/DN250},{EXT_BEZ_1=Special Flange DIN short},{EXT_BEZ_2=hot-dip galvan. backing ring},{EXT_BEZ_3=and EPDM O-ring},{MATERIAL=PE 100-RC black},{HERSTELLV=machined/drilled PN16},{VERBINDUNG=Butt-welding},{DA=315.000},{S=28.600},{L=135.000},{D2=26.000},{D4=405.000},{D5=260.700},{H=43.000},{T1=20.000},{K=355.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
D2
[mm]
D4
[mm]
D5
[mm]
H
[mm]
T1
[mm]
K
[mm]
AGRU_70362016011_Special ...
70362016011
70362016011
362
3.620
160X14.6 SDR11 / DN125
160/DN125
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10/16
Butt-welding
160.000
14.600
95.000
18.000
250.000
132.300
33.000
10.000
210.000
AGRU_70362016017_Special ...
70362016017
70362016017
362
3.290
160X9.5 SDR17 / DN125
160/DN125
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10/16
Butt-welding
160.000
9.500
95.000
18.000
250.000
142.500
33.000
10.000
210.000
AGRU_70362018011_Special ...
70362018011
70362018011
362
3.360
180X16.4 SDR11 / DN125
180/DN125
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10/16
Butt-welding
180.000
16.400
100.000
18.000
250.000
148.900
38.000
10.000
210.000
AGRU_70362018017_Special ...
70362018017
70362018017
362
2.950
180X10.7 SDR17 / DN125
180/DN125
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10/16
Butt-welding
180.000
10.700
100.000
18.000
250.000
160.300
38.000
10.000
210.000
AGRU_70362020011_Special ...
70362020011
70362020011
362
4.620
200X18.2 SDR11 / DN150
200/DN150
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10/16
Butt-welding
200.000
18.200
102.000
22.000
285.000
165.400
40.000
10.000
240.000
AGRU_70362020017_Special ...
70362020017
70362020017
362
4.150
200X11.9 SDR17 / DN150
200/DN150
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10/16
Butt-welding
200.000
11.900
102.000
22.000
285.000
178.000
40.000
10.000
240.000
AGRU_70362025011_Special ...
70362025011
70362025011
362
7.750
250X22.7 SDR11 / DN200
250/DN200
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN16
Butt-welding
250.000
22.700
110.000
22.000
340.000
206.900
43.000
15.000
295.000
AGRU_70362025012_Special ...
70362025012
70362025012
362
7.980
250X22.7 SDR12 / DN200
250/DN200
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
250.000
22.700
110.000
22.000
340.000
206.900
43.000
15.000
295.000
AGRU_70362025017_Special ...
70362025017
70362025017
362
7.170
250X14.8 SDR17 / DN200
250/DN200
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
250.000
14.800
110.000
22.000
340.000
222.700
43.000
15.000
295.000
AGRU_70362031511_Special ...
70362031511
70362031511
362
12.700
315X28.6 SDR11 / DN250
315/DN250
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN16
Butt-welding
315.000
28.600
135.000
26.000
405.000
260.700
43.000
20.000
355.000
AGRU_70362031512_Special ...
70362031512
70362031512
362
11.600
315X28.6 SDR12 / DN250
315/DN250
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
315.000
28.600
135.000
22.000
395.000
260.700
43.000
20.000
355.000
AGRU_70362031517_Special ...
70362031517
70362031517
362
10.100
315X18.7 SDR17 / DN250
315/DN250
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
315.000
18.700
135.000
22.000
395.000
280.500
43.000
20.000
350.000
AGRU_70362035511_Special ...
70362035511
70362035511
362
19.600
355X32.2 SDR11 / DN300
355/DN300
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN16
Butt-welding
355.000
32.200
175.000
26.000
460.000
293.800
48.000
25.000
410.000
AGRU_70362035517_Special ...
70362035517
70362035517
362
15.800
355X21.1 SDR17 / DN300
355/DN300
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
355.000
21.100
175.000
22.000
445.000
316.000
48.000
25.000
400.000
AGRU_70362040011_Special ...
70362040011
70362040011
362
26.700
400X36.3 SDR11 / DN350
400/DN350
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN16
Butt-welding
400.000
36.300
181.000
26.000
520.000
331.000
54.000
25.000
470.000
AGRU_70362040017_Special ...
70362040017
70362040017
362
21.200
400X23.7 SDR17 / DN350
400/DN350
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
400.000
23.700
181.000
22.000
505.000
356.200
54.000
25.000
460.000
AGRU_70362045011_Special ...
70362045011
70362045011
362
37.700
450X40.9 SDR11 / DN400
450/DN400
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN16
Butt-welding
450.000
40.900
200.000
30.000
580.000
372.300
68.000
30.000
525.000
AGRU_70362045017_Special ...
70362045017
70362045017
362
30.400
450X26.7 SDR17 / DN400
450/DN400
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
450.000
26.700
195.000
26.000
565.000
400.700
63.000
30.000
515.000
AGRU_70362056011_Special ...
70362056011
70362056011
362
44.700
560X50.8 SDR11 / DN500
560/DN500
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN16
Butt-welding
560.000
50.800
205.000
33.000
715.000
463.400
68.000
35.000
650.000
AGRU_70362056017_Special ...
70362056017
70362056017
362
43.900
560X33.2 SDR17 / DN500
560/DN500
Special Flange DIN short
hot-dip galvan. backing r...
and EPDM O-ring
PE 100-RC black
machined/drilled PN10
Butt-welding
560.000
40.000
205.000
26.000
670.000
498.700
68.000
35.000
620.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
397 - Sweep Bend 45°
agru
04.10.2022
14.014 - Backing Ring DIN
agru
12.10.2022
012 - Stub Flange DIN
agru
05.10.2022
162 - Full Faced Flange DIN
agru
13.06.2023
373 - E-Coupler bifilar
agru
05.10.2022
5119 - FLANGE ADAPTOR BUTTERFLY VALVE SDR11
VDL
23.02.2023
5119 - FLANGE ADAPTOR BUTTERFLY VALVE SDR17
VDL
23.02.2023
5119 - FLANGE ADAPTOR LONG SDR17
VDL
23.02.2023
292.0 - High pressure flange DIN PN25
agru
15.09.2022
11.014 - Backing Ring DIN
agru
15.09.2022
Vanstone Flange JIS-ASTM
SEKISUI
07.10.2019
BOAX-B with Manual CR/CM Handle - Centred disc butterfly valves with AMRING...
KSB
14.04.2024
025 - Backing Ring DIN 2642
agru
22.12.2023
14.014.1 - Backing Ring DIN
agru
12.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表