目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3423.1 - Rods rectangular - 80 Shore A
Kern
Standard parts for injection, compression moulds and diecasting tools
Springs & Elastomers
Powered by
CAD模型選擇
{kern/moulds/springs_and_elastomers/3423_p1.prj},{NB=3423.1 - 20 x 100 x 1000},{IDNR=},{AA=20},{BB=100},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AA
a
[mm]
BB
b
[mm]
L
[mm]
3423.1 - 10 x 10 x 1000
10
10
1000
3423.1 - 10 x 20 x 1000
10
20
1000
3423.1 - 10 x 30 x 1000
10
30
1000
3423.1 - 10 x 50 x 1000
10
50
1000
3423.1 - 10 x 100 x 1000
10
100
1000
3423.1 - 15 x 15 x 1000
15
15
1000
3423.1 - 15 x 30 x 1000
15
30
1000
3423.1 - 15 x 50 x 1000
15
50
1000
3423.1 - 15 x 100 x 1000
15
100
1000
3423.1 - 20 x 20 x 1000
20
20
1000
3423.1 - 20 x 30 x 1000
20
30
1000
3423.1 - 20 x 50 x 1000
20
50
1000
3423.1 - 20 x 100 x 1000
20
100
1000
3423.1 - 25 x 25 x 1000
25
25
1000
3423.1 - 25 x 50 x 1000
25
50
1000
3423.1 - 25 x 100 x 1000
25
100
1000
3423.1 - 30 x 30 x 1000
30
30
1000
3423.1 - 30 x 50 x 1000
30
50
1000
3423.1 - 30 x 100 x 1000
30
100
1000
3423.1 - 40 x 40 x 1000
40
40
1000
3423.1 - 40 x 50 x 1000
40
50
1000
3423.1 - 40 x 100 x 1000
40
100
1000
3423.1 - 50 x 50 x 1000
50
50
1000
3423.1 - 50 x 100 x 1000
50
100
1000
3423.1 - 60 x 60 x 1000
60
60
1000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表