3Mxx-CD/z & 3xx-CD - Connecting thread sealing ring
Jacob
Accesories and single parts
Sealing ring for connecting thread metric Centellen
Powered by
CAD模型選擇
{jacob/zubehor_und_einzelteile/anschlussgewinde_dichtring_centellen/3mxx_cd_z.prj},{NB=316 CD},{ARTNR=316 CD},{H=2.0},{DA=27.0},{DI=22.5},{STGEW=0.6},{TEMPV=-50},{TEMPH=200},{EF003708=MIN},{EF000015=27},{EF000065=22.5},{EF000125=2.0},{EF012185=1},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=68159900},{EF005783=MIN},{ARTNRX=316 CD},{A=Pg 16},{MATK=Faserverbundwerkstoff},{MATF=Grün},{PACK=50},{EF000010=Flat sealing},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=316_CD},{DESCSHORT=DICHTR.PG16 -22,5X27X2},{DESCLONG=zur besseren Abdichtung am Anschlussgewinde, asbestfrei, Zubehör Pg Kunststoff},{INTNO=4024092042270},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=DICHTR.PG16 -22,5X27X2},{EF002169=Gummi},{EF001257=sonstige}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
STGEW
Unit weight
[g]
MATK
Material sealing ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs tariff number
ⁿ/ₐ
3M12-CD/1.5
3M12-CD/1.5
M12
1.5
16.0
12.0
0.2
Fiber composite material
Green
100
-50
200
68159900
309 CD
309 CD
Pg 9
2.0
19.0
15.2
0.4
Fiber composite material
Green
on request* (minimum purc...
-50
200
68159900
3M16-CD/1.5
3M16-CD/1.5
M16
1.5
20.0
16.0
0.3
Fiber composite material
Green
100
-50
200
68159900
311 CD
311 CD
Pg 11
2.0
22.5
18.6
0.5
Fiber composite material
Green
100
-50
200
68159900
3M20-CD/1.5
3M20-CD/1.5
M20
1.5
24.0
20.0
0.4
Fiber composite material
Green
100
-50
200
68159900
313 CD
313 CD
Pg 13.5
2.0
25.0
20.4
0.6
Fiber composite material
Green
100
-50
200
68159900
316 CD
316 CD
Pg 16
2.0
27.0
22.5
0.6
Fiber composite material
Green
50
-50
200
68159900
3M25-CD/15
3M25-CD/15
M25
1.5
29.0
25.0
0.5
Fiber composite material
Green
50
-50
200
68159900
321 CD
321 CD
Pg 21
3.0
33.5
28.3
1.4
Fiber composite material
Green
on request* (minimum purc...
-50
200
68159900
3M32-CD/2.5
3M32-CD/2.5
M32
2.5
36.0
32.0
0.6
Fiber composite material
Green
25
-50
200
68159900
329 CD
329 CD
Pg 29
3.0
43.5
37.0
1.9
Fiber composite material
Green
25
-50
200
68159900
3M40-CD/2.5
3M40-CD/2.5
M40
2.5
45.0
40.0
1.2
Fiber composite material
Green
10
-50
200
68159900
336 CD
336 CD
Pg 36
3.0
55.0
47.0
2.8
Fiber composite material
Green
on request* (minimum purc...
-50
200
68159900
342 CD
342 CD
Pg 42
3.0
63.0
54.0
4.8
Fiber composite material
Green
5
-50
200
68159900
348 CD
348 CD
Pg 48
3.0
69.0
59.3
5.2
Fiber composite material
Green
on request* (minimum purc...
-50
200
68159900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表