您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.5 - Compression springs - Ultra heavy load
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3410_p5.prj},{NB=3410.5 - 32 x 203(0)},{IDNR=},{SX=0.00},{F1=6171},{S1=20.0},{F2=7405},{S2=24.0},{FN=9257},{SN=30.45},{FBL=13680},{SBL=45},{CC=304},{DD2=16.0},{DD1=32.0},{LO=203},{NP=5},{DE1=31.700},{B=7.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (10%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (12%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (15%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
NP
ⁿ/ₐ
3410.5 - 25 x 64
4122
6.4
4959
7.7
6182
9.60
8372
13
644
12.5
25.0
64
25
3410.5 - 25 x 76
4226
7.6
5060
9.1
6338
11.40
8896
16
556
12.5
25.0
76
20
3410.5 - 25 x 89
4112
8.9
4943
10.7
6168
13.40
9240
20
462
12.5
25.0
89
20
3410.5 - 25 x 102
3978
10.2
4758
12.2
5967
15.30
8970
23
390
12.5
25.0
102
20
3410.5 - 25 x 115
4140
11.5
4968
13.8
6210
17.30
9360
26
360
12.5
25.0
115
10
3410.5 - 25 x 127
4140
12.7
4955
15.2
6210
19.10
9128
28
326
12.5
25.0
127
10
3410.5 - 25 x 152
3876
15.2
4641
18.2
5814
22.80
8670
34
255
12.5
25.0
152
10
3410.5 - 25 x 178
4094
17.8
4922
21.4
6141
26.70
8970
39
230
12.5
25.0
178
10
3410.5 - 25 x 203
4101
20.3
4929
24.4
6151
30.50
9090
45
202
12.5
25.0
203
10
3410.5 - 25 x 305
4148
30.5
4978
36.6
6222
45.80
8568
63
136
12.5
25.0
305
5
3410.5 - 32 x 64
6892
6.4
8270
7.7
10337
9.60
13998
13
1077
16.0
32.0
64
20
3410.5 - 32 x 76
6642
7.6
7971
9.1
9964
11.40
13984
16
874
16.0
32.0
76
20
3410.5 - 32 x 89
6419
8.9
7702
11.0
9628
13.35
14424
20
721
16.0
32.0
89
10
3410.5 - 32 x 102
6324
10.0
7589
12.0
9486
15.30
14260
23
620
16.0
32.0
102
10
3410.5 - 32 x 115
6440
12.0
7728
14.0
9660
17.25
14560
26
560
16.0
32.0
115
10
3410.5 - 32 x 127
6299
13.0
7559
15.0
9449
19.05
13888
28
496
16.0
32.0
127
10
3410.5 - 32 x 152
6202
15.0
7442
18.0
9302
22.80
13872
34
408
16.0
32.0
152
10
3410.5 - 32 x 178
6280
18.0
7536
21.0
9420
26.70
13759
39
353
16.0
32.0
178
5
3410.5 - 32 x 203
6171
20.0
7405
24.0
9257
30.45
13680
45
304
16.0
32.0
203
5
3410.5 - 32 x 254
6177
25.0
7413
30.0
9266
38.10
15078
62
243
16.0
32.0
254
5
3410.5 - 32 x 305
5978
31.0
7174
37.0
8967
45.75
14700
75
196
16.0
32.0
305
5
3410.5 - 40 x 89
7832
8.9
9416
10.7
11748
13.40
17600
20
880
20.0
40.0
89
10
3410.5 - 40 x 102
7772
10.2
9296
12.2
11659
15.30
17526
23
762
20.0
40.0
102
10
3410.5 - 40 x 115
7809
11.5
9370
13.8
11713
17.30
17654
26
679
20.0
40.0
115
10
3410.5 - 40 x 127
7899
12.7
9454
15.2
11849
19.10
17416
28
622
20.0
40.0
127
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3440 - Ground shoulder screws
Kern
26.02.2019
3411.2 - Compression springs - round wire - Medium load
Kern
26.02.2019
3411.3 - Compression springs - round wire - Heavy load
Kern
26.02.2019
3445 - Socket shoulder screws
Kern
26.02.2019
1281.4 - Plain wearstripes
Kern
26.02.2019
3456 - Lifter studs
Kern
26.02.2019
3457 - Lifter studs
Kern
26.02.2019
3424.3 - Elastomer plates - 95 Shore A
Kern
26.02.2019
3421.2 - Hollow tube - 90 Shore A
Kern
26.02.2019
3450 - Spring plungers
Kern
26.02.2019
3410.4 - Compression springs - Extra heavy load
Kern
26.02.2019
3413.0 - Compression springs - round wire
Kern
26.02.2019
BSS 76-25 - XYZ axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表