您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.1 - Compression springs - Light load
Kern
Standard parts for injection, compression moulds and diecasting tools
Springs & Elastomers
Powered by
CAD模型選擇
{kern/moulds/springs_and_elastomers/3410_p1.prj},{NB=3410.1 - 25 x 127(0)},{IDNR=},{SX=0},{F1=531},{S1=32},{F2=636},{S2=38},{FN=848},{SN=51},{FBL=1070},{SBL=64},{CC=16.7},{DD2=12.5},{DD1=25.0},{LO=127},{DE1=24.500},{B=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (25%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (30%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (40%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3410.1 - 10 x 25
63
6
75
8
100
10
135
14
10.0
5.0
10.0
25
3410.1 - 10 x 32
68
8
82
10
109
13
149
18
8.5
5.0
10.0
32
3410.1 - 10 x 38
65
10
78
11
103
15
141
21
6.8
5.0
10.0
38
3410.1 - 10 x 44
66
11
79
13
106
18
143
24
6.0
5.0
10.0
44
3410.1 - 10 x 51
64
13
77
15
102
20
145
29
5.0
5.0
10.0
51
3410.1 - 10 x 64
69
16
83
19
110
26
155
36
4.3
5.0
10.0
64
3410.1 - 10 x 76
61
19
73
23
97
30
138
43
3.2
5.0
10.0
76
3410.1 - 10 x 305
84
76
101
92
134
122
197
179
1.1
5.0
10.0
305
3410.1 - 12.5 x 25
113
6
134
8
179
10
236
13
17.9
6.3
12.5
25
3410.1 - 12.5 x 32
131
8
157
10
210
13
295
18
16.4
6.3
12.5
32
3410.1 - 12.5 x 38
129
10
155
11
207
15
286
21
13.6
6.3
12.5
38
3410.1 - 12.5 x 44
133
11
160
13
213
18
290
24
12.1
6.3
12.5
44
3410.1 - 12.5 x 51
146
13
174
15
233
20
327
29
11.4
6.3
12.5
51
3410.1 - 12.5 x 64
149
16
179
19
238
26
333
36
9.3
6.3
12.5
64
3410.1 - 12.5 x 76
135
19
162
23
216
30
303
43
7.1
6.3
12.5
76
3410.1 - 12.5 x 89
120
22
144
27
192
36
272
50
5.4
6.3
12.5
89
3410.1 - 12.5 x 102
105
26
125
31
167
41
239
58
4.1
6.3
12.5
102
3410.1 - 12.5 x 305
107
76
128
92
171
122
241
172
1.4
6.3
12.5
305
3410.1 - 16 x 25
147
6
176
8
234
10
295
13
23.4
8.0
16.0
25
3410.1 - 16 x 32
183
8
220
10
293
13
376
16
22.9
8.0
16.0
32
3410.1 - 16 x 38
183
10
220
11
293
15
380
20
19.3
8.0
16.0
38
3410.1 - 16 x 44
188
11
226
13
301
18
385
23
17.1
8.0
16.0
44
3410.1 - 16 x 51
201
13
240
15
320
20
413
26
15.7
8.0
16.0
51
3410.1 - 16 x 64
171
16
205
19
274
26
356
33
10.7
8.0
16.0
64
3410.1 - 16 x 76
190
19
228
23
304
30
402
40
10.0
8.0
16.0
76
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3410.3 - Compression springs - Heavy load
Kern
26.02.2019
3421.1 - Hollow tube - 80 Shore A
Kern
26.02.2019
3423.1 - Rods rectangular - 80 Shore A
Kern
26.02.2019
3410.2 - Compression springs - Medium load
Kern
26.02.2019
26001 - Compression springs ISO 10243, moderate load
norelem
30.05.2024
3411.1 - Compression springs - round wire - Light load
Kern
26.02.2019
3464 - Locking screws
Kern
26.02.2019
1272 - Guide bushes for bonding, bronze with solid lubricant
Kern
26.02.2019
3413.1 - Compression springs - round wire
Kern
26.02.2019
3401 - Dowel pins with internal extracting thread
Kern
26.02.2019
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Type SD34
NTN Corporation
02.11.2023
Cover with Rubber seal
NTN Corporation
03.10.2022
Type KR, KR�E�EX, KR�E�ELL, KR�E�EXLL
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表