您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Bolts with pin hole (suitable for clevises)
MBO Oßwald
Bolts (suitable for clevises)
Powered by
CAD模型選擇
{mbo_osswald/bolzen2028passend20fuer20gabelkoepfe29/bolzen20mit20splintloch2028passend20fuer20gabelkoepfe29.prj},{NB=34 00 0000 0030/013},{PREVIEW=../_pool_/d4/c6/bolzen-mit-splintloch_700x700px.png},{REF=34 00 0000 0030/013},{IDENT=Bolzen mit Splintloch (passend für Gabelköpfe) BGL 30 x 77 x 68,2 Stahl galv. verzinkt weiß},{SIZE=BGL 30 x 77 x 68,2},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1H11=30},{D2=6,3},{D3=36},{L1=77},{L2=68,2},{K=5},{Z1=4},{Z2=2},{WEIGHT100=45,5},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/bolzen-mit-splintloch-passend-fuer-gabelkoepfe-bgl-30-x-77-x-68-2-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=219}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H11
d1 h11
[mm]
D2
d2
[mm]
D3
d3 h14
[mm]
L1
l1
[mm]
L2
l2
[mm]
K
k
[mm]
Z1
z1 ˜
[mm]
Z2
z2 ˜
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
34 00 0000 0004/003
34 00 0000 0004/003
Bolt with pin hole (suita...
BGL 4 x 12 x 10
Steel
bright
4
1
6
12
10
1
1
0,5
0,13
34 00 0000 0004/013
34 00 0000 0004/013
Bolt with pin hole (suita...
BGL 4 x 12 x 10
Steel
electr. galvanised white
4
1
6
12
10
1
1
0,5
0,13
34 00 0000 0005/003
34 00 0000 0005/003
Bolt with pin hole (suita...
BGL 5 x 15 x 12,3
Steel
bright
5
1,2
8
15
12,3
1,5
1
0,5
0,26
34 00 0000 0005/013
34 00 0000 0005/013
Bolt with pin hole (suita...
BGL 5 x 15 x 12,3
Steel
electr. galvanised white
5
1,2
8
15
12,3
1,5
1
0,5
0,26
34 00 0000 0006/003
34 00 0000 0006/003
Bolt with pin hole (suita...
BGL 6 x 18 x 15,3
Steel
bright
6
1,6
9
18
15,3
1,5
1,5
0,5
0,46
34 00 0000 0006/013
34 00 0000 0006/013
Bolt with pin hole (suita...
BGL 6 x 18 x 15,3
Steel
electr. galvanised white
6
1,6
9
18
15,3
1,5
1,5
0,5
0,46
34 00 0000 0008/003
34 00 0000 0008/003
Bolt with pin hole (suita...
BGL 8 x 23 x 19,5
Steel
bright
8
2
12
23
19,5
2
2
1
1
34 00 0000 0008/013
34 00 0000 0008/013
Bolt with pin hole (suita...
BGL 8 x 23 x 19,5
Steel
electr. galvanised white
8
2
12
23
19,5
2
2
1
1
34 00 0000 0010/003
34 00 0000 0010/003
Bolt with pin hole (suita...
BGL 10 x 29 x 24,5
Steel
bright
10
3,2
14
29
24,5
2
2
1
1,9
34 00 0000 0010/013
34 00 0000 0010/013
Bolt with pin hole (suita...
BGL 10 x 29 x 24,5
Steel
electr. galvanised white
10
3,2
14
29
24,5
2
2
1
1,9
34 00 0000 0012/003
34 00 0000 0012/003
Bolt with pin hole (suita...
BGL 12 x 35 x 29,5
Steel
bright
12
4
17
35
29,5
3
2,5
1,5
3,4
34 00 0000 0012/013
34 00 0000 0012/013
Bolt with pin hole (suita...
BGL 12 x 35 x 29,5
Steel
electr. galvanised white
12
4
17
35
29,5
3
2,5
1,5
3,4
34 00 0000 0014/003
34 00 0000 0014/003
Bolt with pin hole (suita...
BGL 14 x 40 x 32,5
Steel
bright
14
4
19
40
32,5
3
2,5
1,5
5,3
34 00 0000 0014/013
34 00 0000 0014/013
Bolt with pin hole (suita...
BGL 14 x 40 x 32,5
Steel
electr. galvanised white
14
4
19
40
32,5
3
2,5
1,5
5,3
34 00 0000 0016/003
34 00 0000 0016/003
Bolt with pin hole (suita...
BGL 16 x 45 x 38,2
Steel
bright
16
4
21
45
38,2
3
2,5
1,5
7,3
34 00 0000 0016/013
34 00 0000 0016/013
Bolt with pin hole (suita...
BGL 16 x 45 x 38,2
Steel
electr. galvanised white
16
4
21
45
38,2
3
2,5
1,5
7,3
34 00 0000 0018/003
34 00 0000 0018/003
Bolt with pin hole (suita...
BGL 18 x 50 x 43,5
Steel
bright
18
5
23
50
43,5
3
3
1,5
10,5
34 00 0000 0018/013
34 00 0000 0018/013
Bolt with pin hole (suita...
BGL 18 x 50 x 43,5
Steel
electr. galvanised white
18
5
23
50
43,5
3
3
1,5
10,5
34 00 0000 0020/003
34 00 0000 0020/003
Bolt with pin hole (suita...
BGL 20 x 53 x 47
Steel
bright
20
5
26
53
47
4
3
2
14,2
34 00 0000 0020/013
34 00 0000 0020/013
Bolt with pin hole (suita...
BGL 20 x 53 x 47
Steel
electr. galvanised white
20
5
26
53
47
4
3
2
14,2
34 00 0000 0025/003
34 00 0000 0025/003
Bolt with pin hole (suita...
BGL 25 x 67 x 59
Steel
bright
25
6,3
32
67
59
5
4
2
28
34 00 0000 0025/013
34 00 0000 0025/013
Bolt with pin hole (suita...
BGL 25 x 67 x 59
Steel
electr. galvanised white
25
6,3
32
67
59
5
4
2
28
34 00 0000 0028/003
34 00 0000 0028/003
Bolt with pin hole (suita...
BGL 28 x 72 x 63,2
Steel
bright
28
6,3
34
72
63,2
5
4
2
37,2
34 00 0000 0028/013
34 00 0000 0028/013
Bolt with pin hole (suita...
BGL 28 x 72 x 63,2
Steel
electr. galvanised white
28
6,3
34
72
63,2
5
4
2
37,2
34 30 0067 0059/003
34 30 0067 0059/003
Bolt with pin hole (suita...
BGL 30 x 67 x 59*
Steel
bright
30
6,3
36
67
59
5
4
2
40
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表