您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
31 - Countersink plate flats T with shank and cutting rib St znb
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/fn_31.prj},{NB=333179},{ARTNR=333179},{FN=31},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=200},{SCHAFT=Mit Schaft},{ANT=T 25},{ANT1=T25},{D1=4.5},{L=40},{D2=9},{P=2.000},{A=4.500},{T=1.510},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
FN
ⁿ/ₐ
CNSORDERNO
Beschreibung
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SCHAFT
Schaft
ⁿ/ₐ
ANT
Drive
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
D2
Head diameter
[mm]
333193
333193
31
SeSps Sch FräRi T10 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 10
3.0
25
6
333368
333368
31
SeSps Sch FräRi T10 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 10
3.0
25
6
333192
333192
31
SeSps Sch FräRi T10 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 10
3.0
30
6
333357
333357
31
SeSps Sch FräRi T10 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 10
3.0
30
6
333346
333346
31
SeSps Sch FräRi T10 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 10
3.0
35
6
333214
333214
31
SeSps Sch FräRi T10 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 10
3.0
40
6
333413
333413
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
25
7
333190
333190
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 15
3.5
30
7
333335
333335
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
30
7
333324
333324
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
35
7
333189
333189
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 15
3.5
35
7
333188
333188
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 15
3.5
40
7
333313
333313
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
40
7
333302
333302
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
45
7
333212
333212
31
SeSps Sch FräRi T15 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 15
3.5
50
7
333402
333402
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
T 20
4.0
25
8
333291
333291
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
30
8
333187
333187
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 20
4.0
30
8
333186
333186
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 20
4.0
35
8
333280
333280
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
35
8
333185
333185
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 20
4.0
40
8
333269
333269
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
40
8
333257
333257
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
45
8
333184
333184
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
T 20
4.0
45
8
333246
333246
31
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
T 20
4.0
50
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3583 - Countersunk universal screws T Steel znb
SFS Group Schweiz AG
24.05.2024
SCS5 - winged selfdrilling fastener
SFS
20.02.2024
4980 - fischer Bolzenanker Stahl verzinkt FBN II
SFS Group Schweiz AG
24.05.2024
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
24.05.2024
11 - Countersunk chipboard screws T with shank steel znb
SFS Group Schweiz AG
24.05.2024
476 - Countersink chipboard screws KS Z stainless A2
SFS Group Schweiz AG
24.05.2024
SD14 - SFS Bohrschrauben
SFS Group Schweiz AG
24.05.2024
universal screw - full thread, flat countersunk head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
449 - Countersunk wood screws T hardened stainless steel
SFS Group Schweiz AG
24.05.2024
470 - Countersink wood drill screws with milling ribs T Steel znb
SFS Group Schweiz AG
24.05.2024
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
BN 20149 - Hexalobular (6 Lobe) socket flat countersunk head double neck ch...
Bossard Catalog
26.01.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
Reference 62433 - Countersunk head self drilling screw square recess - DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表