您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, PN10/16, sim. to DIN 2566
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_g_332.prj},{NB=3320033011516},{ARTNR=3320033011516},{WRG=R 1},{D=115},{D3=52},{D4=68},{B=16},{H1=24},{F=2},{K=85},{D2=14},{SA=4},{SG=M 12},{SG1=12.000},{SG2=10.106},{DN1=25},{WRG1=33.249},{WRG2=30.291},{GEW=0.376},{D1=33.7},{PG=Flansche},{PUG=Gewindeflansch},{NORM=i.A. DIN 2566},{AUS=mit Ansatz},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
WRG
Withworth Pipe Thread DIN 2999 [Inch]
ⁿ/ₐ
D
Outside Ø
[mm]
D3
Socket Ø
[mm]
D4
Raised Face Ø
[mm]
B
Height
[mm]
H1
Height
[mm]
F
[mm]
K
Hole Circle Ø
[mm]
D2
Hole Ø
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
SG
Bolt Size
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
D1
Raised Face Ø
[mm]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3320010007512
3320010007512
6
R 1/8
75
20
32
12
18
2
50
11
4
M 10
0.111
10.2
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320013008012
3320013008012
8
R 1/4
80
25
38
12
18
2
55
11
4
M 10
0.130
13.5
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320017009014
3320017009014
10
R 3/8
90
30
40
14
20
2
60
14
4
M 12
0.186
17.2
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320021009514
3320021009514
15
R 1/2
95
35
45
14
20
2
65
14
4
M 12
0.210
21.3
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320026010516
3320026010516
20
R 3/4
105
45
58
16
24
2
75
14
4
M 12
0.311
26.9
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320033011516
3320033011516
25
R 1
115
52
68
16
24
2
85
14
4
M 12
0.376
33.7
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320042014016
3320042014016
32
R 1 1/4
140
60
78
16
26
2
100
18
4
M 16
0.547
42.4
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320048015016
3320048015016
40
R 1 1/2
150
70
88
16
26
3
110
18
4
M 16
0.609
48.3
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320060016518
3320060016518
50
R 2
165
85
102
18
28
3
125
18
4
M 16
0.831
60.3
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320076018518
3320076018518
65
R 2 1/2
185
105
122
18
32
3
145
18
4
M 16
1.088
76.1
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320088020020
3320088020020
80
R 3
200
118
138
20
34
3
160
18
8
M 16
1.409
88.9
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
3320114022020
3320114022020
100
R 4
220
140
158
20
38
3
180
18
8
M 16
1.529
114.3
Screwed Flange with Socke...
Flanges
Screwed Flanges
sim. to DIN 2566
with Socket
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表