目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
310 - Swivel Seals
Hallite
Swivel Seals
310
Metric
Powered by
CAD模型選擇
{hallite/swiwel_seals/310/mm/310m.prj},{NB=HALLITE 8680910},{CNSORDERNO=8680910},{DD1=115},{TOL1=-0.036 / -0.123},{D1=126.0},{TOL2=+0.25 / +0.00},{L1=4.2},{INFO=Web info},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
L1
Length L1
[mm]
HALLITE 8679710
8679710
40
-0.025 / -0.087
51.0
+0.19 / +0.00
4.2
HALLITE 8679810
8679810
45
-0.025 / -0.087
56.0
+0.19 / +0.00
4.2
HALLITE 8679910
8679910
50
-0.025 / -0.087
61.0
+0.19 / +0.00
4.2
HALLITE 8680010
8680010
56
-0.030 / -0.104
67.0
+0.19 / +0.00
4.2
HALLITE 8680110
8680110
60
-0.030 / -0.104
71.0
+0.19 / +0.00
4.2
HALLITE 8680210
8680210
63
-0.030 / -0.104
74.0
+0.19 / +0.00
4.2
HALLITE 8680310
8680310
70
-0.030 / -0.104
81.0
+0.22 / +0.00
4.2
HALLITE 8680410
8680410
75
-0.030 / -0.104
86.0
+0.22 / +0.00
4.2
HALLITE 8680510
8680510
80
-0.030 / -0.104
91.0
+0.22 / +0.00
4.2
HALLITE 8680610
8680610
90
-0.036 / -0.123
101.0
+0.22 / +0.00
4.2
HALLITE 8680710
8680710
100
-0.036 / -0.123
111.0
+0.22 / +0.00
4.2
HALLITE 8680810
8680810
110
-0.036 / -0.123
121.0
+0.25 / +0.00
4.2
HALLITE 8680910
8680910
115
-0.036 / -0.123
126.0
+0.25 / +0.00
4.2
HALLITE 8681010
8681010
120
-0.036 / -0.123
131.0
+0.25 / +0.00
4.2
HALLITE 8681110
8681110
125
-0.043 / -0.143
136.0
+0.25 / +0.00
4.2
HALLITE 8681210
8681210
130
-0.043 / -0.143
141.0
+0.25 / +0.00
4.2
HALLITE 8681310
8681310
140
-0.043 / -0.143
151.0
+0.25 / +0.00
4.2
HALLITE 8681410
8681410
150
-0.043 / -0.143
161.0
+0.25 / +0.00
4.2
HALLITE 8681510
8681510
160
-0.043 / -0.143
171.0
+0.25 / +0.00
4.2
HALLITE 8681610
8681610
170
-0.043 / -0.143
181.0
+0.29 / +0.00
4.2
HALLITE 8681710
8681710
180
-0.043 / -0.143
191.0
+0.29 / +0.00
4.2
HALLITE 8681810
8681810
190
-0.050 / -0.165
201.0
+0.29 / +0.00
4.2
HALLITE 8681910
8681910
200
-0.050 / -0.165
215.5
+0.29 / +0.00
6.3
HALLITE 8682010
8682010
210
-0.050 / -0.165
225.5
+0.29 / +0.00
6.3
HALLITE 8682110
8682110
220
-0.050 / -0.165
235.5
+0.29 / +0.00
6.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
800 - Swivel Seals
Hallite
02.06.2023
80 - Swivel Seals
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
SSR - PTFE Profiles
Hallite
02.06.2023
335 - Wipers
Hallite
05.03.2024
Turcon® Roto Glyd Ring®- internal sealing - Rotary seals, double acting se...
Trelleborg
21.07.2023
609 - Pneumatic Seals
Hallite
02.06.2023
Additional Products - Backup Ring
Hallite
02.06.2023
416 - Rod Buffer Seals
Hallite
02.06.2023
653 - Rod Buffer Seals
Hallite
02.06.2023
SSP - PTFE Profiles
Hallite
02.06.2023
Piston seal Type APDS - Piston seal Type APDS from Polyurethan
Trelleborg
21.07.2023
601
Hallite
05.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表