您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Spring fingers - -
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Clamping elements
Powered by
CAD模型選擇
{dk/schienenfix/spannelemente/dk0077.prj},{NB=30281090-125},{BEST=302810},{AUFNAHME=6},{T=1.0},{L=90-125},{AUSF=flach},{BS=Infotext},{NDM=4.0},{TYP=3.0},{TYP1=1.0},{TYP2=2.000},{TYP3=2.000},{TYP4=1.000},{TYP5=1.000},{TYP6=0.000},{TYP7=0},{SW=2.5},{XA=4.0},{XB=15.00},{XC=74.00},{XD=12.00},{XE=6.0},{XF=2.50},{XG=1.00},{XH=1.00},{XI=10.0},{XJ=76.0},{XK=25.00},{XL=29.70},{XM=7.00},{XN=63.00},{XO=37.0},{XP=8.0},{XQ=17.00},{XR=5.00},{XS=1.9},{XT=8.0},{XU=4.5},{XV=7.0},{XW=2.8},{XX=2.0},{XY=8.0},{XZ=6.7},{XA1=10.0},{XB1=12.0},{XC1=52.0},{XD1=4.5},{XE1=41.0},{XF1=0.0},{XG1=0.000},{XH1=0.000},{XJ1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BEST
ⁿ/ₐ
AUFNAHME
Mount Ø
[mm]
T
Height
[mm]
L
Length
[mm]
AUSF
Width
ⁿ/ₐ
TYP7
ⁿ/ₐ
26903730
269037
4
0.4
30
Flat
0
34370030
343700
4
0.8
30
Flat
0
26903840
269038
4
1.1
40
Round
0
26903960
269039
4
1.1
60
Round
0
34371030
343710
4
0.8
30
Flat / smal
0
30275050
302750
6
1.1
50
Round
1
30276050
302760
6
1.5
50
Round
1
30280050
302800
6
1.0
50
Flat
0
30290075
302900
6
1.0
75
Flat
0
30281090-125
302810
6
1.0
90-125
Flat
0
302910115-150
302910
6
1.0
115-150
Flat
0
30230075
302300
12
1.0
75
Flat
0
30240095
302400
12
1.0
95
Flat
0
302320120-150
302320
12
1.0
120-150
Flat
0
30250075
302500
12
1.5
75
Flat
0
30260095
302600
12
1.5
95
Flat
0
302520120-150
302520
12
1.5
120-150
Flat
0
30235080
302350
12
2.5
80
Round
0
30234080
302340
12
3.0
80
Round
0
30251075
302510
12
1.5
75
Fork
0
30261095
302610
12
1.5
95
Fork
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Columns with screw - -
dk Fixturing systems
07.12.2022
Support pins - -
dk Fixturing systems
07.12.2022
180 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Small-parts clamp, smooth - -
dk Fixturing systems
07.12.2022
Adapter for support pins - -
dk Fixturing systems
07.12.2022
Cuboid stops - -
dk Fixturing systems
07.12.2022
Horizontal clamp with support - -
dk Fixturing systems
07.12.2022
Centre points - -
dk Fixturing systems
07.12.2022
Rail for support pins - -
dk Fixturing systems
07.12.2022
Support arm - -
dk Fixturing systems
07.12.2022
Quick-action clamp fixed 45° or 90° angle element - -
dk Fixturing systems
07.12.2022
Hexagonal extensions M 10 and M 8 - -
dk Fixturing systems
07.12.2022
T-slot 6 columns for arm construction, with holder - -
dk Fixturing systems
07.12.2022
Quick-change slide adapter SWA39 - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表