您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
3-647125-2
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/headers_and_receptacles/3_647125_2.prj},{NB=3-647125-2},{PN=3-647125-2},{NUMBEROFPOSITIONS=12},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=600},{CONTACTCURRENTRATINGMAXA=7},{PACKAGINGQUANTITY=1},{SHA256=2GgWlWvQJflcr20axjPKDNy4cxtfbehaWm7UK7R2zrg=},{INAME=32d6471252d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
HEADERTYPE
Header Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
ⁿ/ₐ
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
CONTACTMATINGAREALENGTH
Contact Mating Area Length
ⁿ/ₐ
CONTACTLAYOUT
Contact Layout
ⁿ/ₐ
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
ⁿ/ₐ
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
STRAINRELIEF
Strain Relief
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
RIGHTANGLEBENDINGSIDE
Right Angle Bending Side
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
AGENCYSTANDARD
AgencyStandard
ⁿ/ₐ
ULRATING
UL Rating
ⁿ/ₐ
CSAFILENUMBER
CSA File Number
ⁿ/ₐ
ULFILENUMBER
UL File Number
ⁿ/ₐ
CSARATING
CSA Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
3-647125-2
3-647125-2
3-647125-2
12P MTA156 SHRD HDR ASSY ...
PCB Mount Header
Wire-to-Board
Shrouded
No
Printed Circuit Board
Right Angle
12
1
600
Standard
Copper Alloy
Tin
Nickel
Square
Matte
1.27 um [ 50 uin ]
Without
Tin
Matte
3.81 - 8.89 um [ 150 - 35...
Pin
7
1.14 mm [ .045 in ]
3.81 - 8.89 um [ 150 - 35...
7.62 mm [ .3 in ]
Inline
Solder
3.18 mm [ .125 in ]
Through Hole - Solder
1.14 mm [ .045 in ]
Without
Without
With
Without
Board Mount
Without
3.96 mm [ .156 in ]
Black
Polyester - GF
Front
1.57 mm [ .062 in ]
13.34 mm [ .525 in ]
42.01 mm [ 1.654 in ]
-55 - 105 C [ -67 - 221 F...
Power
UL 94V-0
CSA, UL
Recognized
LR7189
E28476
Certified
1
Package
Peg holes are not require...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表