您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
TPH Type - Plug
NITTO KOHKI
Cupla
For Medium and Low Pressure / Straight through
TSP CUPLA, Body Material Brass/Stainless Steel/Steel
Hose barb
Powered by
CAD模型選擇
{nitto/cupla/medium_low_pressure/tsp_cupla/house_barb/tph_type_plug.prj},{NB=CCA95785-30_6TPH_STEEL_c},{ASSYNO=CA95785},{MODEL=6TPH},{S=3/4},{MT=STEEL},{M=134},{L=84},{H=28},{A=48},{C=28.0},{T=21.0},{B=15},{SECTION=C},{FIG=3},{REV=0},{MNO=6TPH-STL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
application
[mm]
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
[mm]
A
[mm]
C
[mm]
T
[mm]
B
[mm]
1TPH STEEL
1TPH STEEL
CA95751
1/8
STEEL
12
41
12
20
15.5
6.5
3
1TPH BRASS
1TPH BRASS
CA95748
1/8
BRASS
13
41
12
20
15.5
6.5
3
1TPH SUS
1TPH SUS
CA95754
1/8
SUS
12
41
12
20
15.5
6.5
3
2TPH STEEL
2TPH STEEL
CA95760
1/4
STEEL
21
53
14
29
18.0
8.0
5
2TPH BRASS
2TPH BRASS
CA95757
1/4
BRASS
23
53
14
29
18.0
8.0
5
2TPH SUS
2TPH SUS
CA95763
1/4
SUS
21
53
14
29
18.0
8.0
5
3TPH STEEL
3TPH STEEL
CA95769
3/8
STEEL
38
60
18
32
21.0
11.0
7
3TPH BRASS
3TPH BRASS
CA95766
3/8
BRASS
41
60
18
32
21.0
11.0
7
3TPH SUS
3TPH SUS
CA95772
3/8
SUS
38
60
18
32
21.0
11.0
7
4TPH STEEL
4TPH STEEL
CA95777
1/2
STEEL
71
70
22
39
24.0
15.0
10
4TPH BRASS
4TPH BRASS
CA95775
1/2
BRASS
77
70
22
39
24.0
15.0
10
4TPH SUS
4TPH SUS
CA95780
1/2
SUS
71
70
22
39
24.0
15.0
10
6TPH STEEL
6TPH STEEL
CA95785
3/4
STEEL
134
84
28
48
28.0
21.0
15
6TPH BRASS
6TPH BRASS
CA95783
3/4
BRASS
146
84
28
48
28.0
21.0
15
6TPH SUS
6TPH SUS
CA95788
3/4
SUS
135
84
28
48
28.0
21.0
15
8TPH STEEL
8TPH STEEL
CA95793
1
STEEL
327
105
40
57
36.0
27.0
19
8TPH BRASS
8TPH BRASS
CA95791
1
BRASS
356
105
40
57
36.0
27.0
19
8TPH SUS
8TPH SUS
CA95796
1
SUS
329
105
40
57
36.0
27.0
19
10TPH STEEL
10TPH STEEL
CB13229
1 1/4
STEEL
495
121
48
70
39.0
34.5
26
10TPH BRASS
10TPH BRASS
CB13256
1 1/4
BRASS
530
121
48
70
39.0
34.5
26
10TPH SUS
10TPH SUS
CB12432
1 1/4
SUS
500
121
48
70
39.0
34.5
26
12TPH STEEL
12TPH STEEL
CB13232
1 1/2
STEEL
665
132
55
75
45.0
41.0
32
12TPH BRASS
12TPH BRASS
CB13259
1 1/2
BRASS
715
132
55
75
45.0
41.0
32
12TPH SUS
12TPH SUS
CB12435
1 1/2
SUS
660
132
55
75
45.0
41.0
32
16TPH STEEL
16TPH STEEL
CB13235
2
STEEL
1330
142
70
80
51.0
54.0
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSH Type - Socket
NITTO KOHKI
22.07.2022
TSM Type - Socket
NITTO KOHKI
22.07.2022
TPM Type - Plug
NITTO KOHKI
22.07.2022
TSF Type - Socket
NITTO KOHKI
22.07.2022
TPF Type - Plug
NITTO KOHKI
22.07.2022
HP Type - Plug
NITTO KOHKI
22.07.2022
PM Type - Plug
NITTO KOHKI
22.07.2022
TPN Type - Plug
NITTO KOHKI
22.07.2022
AMC - Exhaust Cleaner
SMC Corporation
01.07.2024
HFL-S-BI Type - Socket
NITTO KOHKI
22.07.2022
PH Type - Plug
NITTO KOHKI
22.07.2022
350-P - Plug
NITTO KOHKI
22.07.2022
PF Type - Plug
NITTO KOHKI
22.07.2022
S-A - Socket
NITTO KOHKI
22.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表