目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
2M - Timing belts
Optibelt
Drive Belts
Premium Timing Belts
OMEGA HP
Powered by
CAD模型選擇
{optibelt/belts/premium_timin_belts/omega_hp/omega_02m.prj},{NB=74 2MHP 3},{BEZ=74 2MHP 3},{PROF=2MHP},{ANR=1771266},{GTIN=4014486422757},{ZAE=37},{BL=74},{P=2},{BW=3},{HS=1.3},{HT=0.7},{LTOL=± 0,20},{LM=ISO 13050},{BWTOL=-0,8 / +0,4},{HSTOL=± 0,25},{MINZZ=10},{MOPD=10},{GW=Zahnseitiges Gewebe: Polyamid verstärkt},{MATERIALB=CR-Mischung mit Aramidfasern},{MATERIALC=Glascord},{HZR=83 ± 5},{GEWICHTPM=0.013},{AST=Nein},{TEMPB=-30°C bis +100°C},{TP=Bedingt Ölbeständig, Verschleißarm},{WSP=MR},{X=0.105},{BT=1.10},{RBB=0.620},{RBT=0.21},{A=0.255}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Part Number
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of teeth
ⁿ/ₐ
BL
Belt Length
[mm]
P
Pitch
[mm]
BW
Belt Width
[mm]
HS
Belt Height
[mm]
HT
Teeth height
[mm]
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
BWTOL
Tolerance Belt Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
MINZZ
Minimum No. of Teeth Pulley
[mm]
MOPD
min. Diameter for Backside Idler
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALB
Material Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
HZR
Belt Hardness / Shore A
ⁿ/ₐ
GEWICHTPM
Weight per Meter/ kg/m for Belt Width 10mm
ⁿ/ₐ
AST
Antistatic to ISO 9563
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
WSP
Pulley Profiles
ⁿ/ₐ
74 2MHP 3
74 2MHP 3
2MHP
1771266
4014486422757
37
74
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
90 2MHP 3
90 2MHP 3
2MHP
1919531
4014486422795
45
90
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
100 2MHP 3
100 2MHP 3
2MHP
1855557
4014486422832
50
100
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
104 2MHP 3
104 2MHP 3
2MHP
1543166
4014486422870
52
104
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
112 2MHP 3
112 2MHP 3
2MHP
1953736
4014486422917
56
112
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
118 2MHP 3
118 2MHP 3
2MHP
1917143
4014486422955
59
118
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
120 2MHP 3
120 2MHP 3
2MHP
1946655
4014486422993
60
120
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
124 2MHP 3
124 2MHP 3
2MHP
1857759
4014486423037
62
124
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
130 2MHP 3
130 2MHP 3
2MHP
1876140
4014486423075
65
130
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
140 2MHP 3
140 2MHP 3
2MHP
1016245
4014486423112
70
140
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
148 2MHP 3
148 2MHP 3
2MHP
1992913
4014486423150
74
148
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
158 2MHP 3
158 2MHP 3
2MHP
1639685
4014486423198
79
158
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
160 2MHP 3
160 2MHP 3
2MHP
1023078
4014486954319
80
160
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
178 2MHP 3
178 2MHP 3
2MHP
1068238
4044978516800
89
178
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
180 2MHP 3
180 2MHP 3
2MHP
1879739
4014486423235
90
180
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
184 2MHP 3
184 2MHP 3
2MHP
1990846
4014486423280
92
184
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
188 2MHP 3
188 2MHP 3
2MHP
1842580
4014486423327
94
188
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
192 2MHP 3
192 2MHP 3
2MHP
1801759
4014486423365
96
192
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
200 2MHP 3
200 2MHP 3
2MHP
1965848
4014486423402
100
200
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
208 2MHP 3
208 2MHP 3
2MHP
1695034
4014486423433
104
208
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
210 2MHP 3
210 2MHP 3
2MHP
1886622
4014486423488
105
210
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
216 2MHP 3
216 2MHP 3
2MHP
1874178
4014486423525
108
216
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
224 2MHP 3
224 2MHP 3
2MHP
1911790
4014486423563
112
224
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
232 2MHP 3
232 2MHP 3
2MHP
1948814
4014486423600
116
232
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
250 2MHP 3
250 2MHP 3
2MHP
1948118
4014486423648
125
250
2
3
1.3
0.7
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.013
No
-30°C to +100°C
Conditionally oil resista...
MR
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3M - Timing belts
Optibelt
21.03.2024
GBN__2GT - High Torque Timing Belts 2GT
Misumi
29.05.2023
HTM-2GT - Timing belt (2GT)
STAMPINGMASTERS
21.06.2024
GPA_GT2040, GPA_GT2060, GPA_GT2090, KGPA_GT2040, KGPA_GT2060, KGPA_GT2090, ...
Misumi
25.04.2022
MAE-NRZ-MXL-012 - Standard Timing Belt, Inch Pitch, Pitch MXL, Timing Belt ...
MÄDLER
26.04.2024
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type XL - Inch Timing Belt pulleys for cylindrical bores
Optibelt
26.01.2023
TTC Timing Belt
Optibelt
07.06.2023
DIN 7753-SKR-SPA(12.7) - V-Belts DIN 7753, Profile SPA
MÄDLER
10.04.2024
DIN 2215-NKR-B(17) - V-Belts DIN 2215, Profile B (17)
MÄDLER
26.04.2024
MAE-NRZ-XL-025 - Standard Timing Belt, Inch Pitch, Pitch XL, Timing Belt Wi...
MÄDLER
26.04.2024
ATBT - Timing Belts with Attachments-T5, T10 Type
Misumi
29.05.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
MAE-ZR-8M-BR30-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Widt...
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表