피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
Electromagnetic Brake Motor
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Linear Head
Linear Head and Motor Combination
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/linear_head/linear_head_motor/electromagnetic_brake_motor_asmtab.prj},{NB=4RK25GN-AM+4LSF10-1+4GN10XK(0-10)},{CNSORDERNO1=4RK25GN-AM+4LSF},{MFS=80},{MT=Electromagnetic Brake Motor},{W=25},{V=Single-Phase 100 VAC},{SERIES=K Series},{TYPE=Lead Wire},{GR=-},{LHT=LS Linear Head Type},{DIRECTION=Vertical},{SPEED=10},{S=1},{X=-},{SPEEDX='10','10','20','20','45','45'},{SX='1','100','2','200','3','300','4','400','5','500','6','600','7','700','8','800','9','900','10','1000'},{MIDGEAR=Y},{ANGLE=0},{LHVER=4},{DGVER=2},{PPATH=../parts/mb_asmtpl.prj},{B=4LSF},{GRX='-','-'},{A=-},{MNX=4RK25GN-AM}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
MFS
Motor Frame Size
[mm]
MT
Motor Type
ⁿ/ₐ
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LHT
Linear Head Type
ⁿ/ₐ
DIRECTION
Traveling Direction of Rack
ⁿ/ₐ
MN
Motor Name
ⁿ/ₐ
LHN
Linear Head Name
ⁿ/ₐ
2IK6GN-SW2M+2LB10N-1+2GN1...
2IK6GN-SW2M+2LB10N-1+2GN1...
60
Electromagnetic Brake Mot...
6
Three-Phase 200/220/230 V...
World K Series
Lead Wire
LH Linear Head Type
Horizontal
2IK6GN-SW2M
2LB10N-1
2IK6GN-SW2M+2LF10N-1+2GN1...
2IK6GN-SW2M+2LF10N-1+2GN1...
60
Electromagnetic Brake Mot...
6
Three-Phase 200/220/230 V...
World K Series
Lead Wire
LH Linear Head Type
Vertical
2IK6GN-SW2M
2LF10N-1
2IK6GN-SW2M+2LSB10-1+2GN1...
2IK6GN-SW2M+2LSB10-1+2GN1...
60
Electromagnetic Brake Mot...
6
Three-Phase 200/220/230 V...
World K Series
Lead Wire
LS Linear Head Type
Horizontal
2IK6GN-SW2M
2LSB10-1
2IK6GN-SW2M+2LSF10-1+2GN1...
2IK6GN-SW2M+2LSF10-1+2GN1...
60
Electromagnetic Brake Mot...
6
Three-Phase 200/220/230 V...
World K Series
Lead Wire
LS Linear Head Type
Vertical
2IK6GN-SW2M
2LSF10-1
2RK6GN-AM+2LB10N-1+2GN10X...
2RK6GN-AM+2LB10N-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
K Series
Lead Wire
LH Linear Head Type
Horizontal
2RK6GN-AM
2LB10N-1
2RK6GN-AM+2LF10N-1+2GN10X...
2RK6GN-AM+2LF10N-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
K Series
Lead Wire
LH Linear Head Type
Vertical
2RK6GN-AM
2LF10N-1
2RK6GN-AM+2LSB10-1+2GN10X...
2RK6GN-AM+2LSB10-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
K Series
Lead Wire
LS Linear Head Type
Horizontal
2RK6GN-AM
2LSB10-1
2RK6GN-AM+2LSF10-1+2GN10X...
2RK6GN-AM+2LSF10-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
K Series
Lead Wire
LS Linear Head Type
Vertical
2RK6GN-AM
2LSF10-1
2RK6GN-AW2MJ+2LB10N-1+2GN...
2RK6GN-AW2MJ+2LB10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
World K Series
Lead Wire
LH Linear Head Type
Horizontal
2RK6GN-AW2MJ
2LB10N-1
2RK6GN-AW2MJ+2LF10N-1+2GN...
2RK6GN-AW2MJ+2LF10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
World K Series
Lead Wire
LH Linear Head Type
Vertical
2RK6GN-AW2MJ
2LF10N-1
2RK6GN-AW2MJ+2LSB10-1+2GN...
2RK6GN-AW2MJ+2LSB10-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
World K Series
Lead Wire
LS Linear Head Type
Horizontal
2RK6GN-AW2MJ
2LSB10-1
2RK6GN-AW2MJ+2LSF10-1+2GN...
2RK6GN-AW2MJ+2LSF10-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 100 VAC
World K Series
Lead Wire
LS Linear Head Type
Vertical
2RK6GN-AW2MJ
2LSF10-1
2RK6GN-AW2MU+2LB10N-1+2GN...
2RK6GN-AW2MU+2LB10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 110/115 VAC
World K Series
Lead Wire
LH Linear Head Type
Horizontal
2RK6GN-AW2MU
2LB10N-1
2RK6GN-AW2MU+2LF10N-1+2GN...
2RK6GN-AW2MU+2LF10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 110/115 VAC
World K Series
Lead Wire
LH Linear Head Type
Vertical
2RK6GN-AW2MU
2LF10N-1
2RK6GN-AW2MU+2LSB10-1+2GN...
2RK6GN-AW2MU+2LSB10-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 110/115 VAC
World K Series
Lead Wire
LS Linear Head Type
Horizontal
2RK6GN-AW2MU
2LSB10-1
2RK6GN-AW2MU+2LSF10-1+2GN...
2RK6GN-AW2MU+2LSF10-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 110/115 VAC
World K Series
Lead Wire
LS Linear Head Type
Vertical
2RK6GN-AW2MU
2LSF10-1
2RK6GN-CM+2LB10N-1+2GN10X...
2RK6GN-CM+2LB10N-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 200 VAC
K Series
Lead Wire
LH Linear Head Type
Horizontal
2RK6GN-CM
2LB10N-1
2RK6GN-CM+2LF10N-1+2GN10X...
2RK6GN-CM+2LF10N-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 200 VAC
K Series
Lead Wire
LH Linear Head Type
Vertical
2RK6GN-CM
2LF10N-1
2RK6GN-CM+2LSB10-1+2GN10X...
2RK6GN-CM+2LSB10-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 200 VAC
K Series
Lead Wire
LS Linear Head Type
Horizontal
2RK6GN-CM
2LSB10-1
2RK6GN-CM+2LSF10-1+2GN10X...
2RK6GN-CM+2LSF10-1+2GN10X...
60
Electromagnetic Brake Mot...
6
Single-Phase 200 VAC
K Series
Lead Wire
LS Linear Head Type
Vertical
2RK6GN-CM
2LSF10-1
2RK6GN-CW2ME+2LB10N-1+2GN...
2RK6GN-CW2ME+2LB10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 220/230 VAC
World K Series
Lead Wire
LH Linear Head Type
Horizontal
2RK6GN-CW2ME
2LB10N-1
2RK6GN-CW2ME+2LF10N-1+2GN...
2RK6GN-CW2ME+2LF10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 220/230 VAC
World K Series
Lead Wire
LH Linear Head Type
Vertical
2RK6GN-CW2ME
2LF10N-1
2RK6GN-CW2ME+2LSB10-1+2GN...
2RK6GN-CW2ME+2LSB10-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 220/230 VAC
World K Series
Lead Wire
LS Linear Head Type
Horizontal
2RK6GN-CW2ME
2LSB10-1
2RK6GN-CW2ME+2LSF10-1+2GN...
2RK6GN-CW2ME+2LSF10-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 220/230 VAC
World K Series
Lead Wire
LS Linear Head Type
Vertical
2RK6GN-CW2ME
2LSF10-1
2RK6GN-CW2MJ+2LB10N-1+2GN...
2RK6GN-CW2MJ+2LB10N-1+2GN...
60
Electromagnetic Brake Mot...
6
Single-Phase 200 VAC
World K Series
Lead Wire
LH Linear Head Type
Horizontal
2RK6GN-CW2MJ
2LB10N-1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성