2EHDVC-XXP - PCB Connector,Pitch:5.08mm,300V,20A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/2ehdvc-xxp.prj},{NB=2EHDVC-12P},{NAME=2EHDVC-12P},{PREVIEW=../../../_pool_/3a/04/2ehdvc-xxp.png},{PTTE=PCB Connector - Socket},{PH=5.08},{CR=GREEN (default)},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=62.56},{WH=8.47},{HH=12},{PNDS=1x1},{PNLH=4},{PCB_HD=1.6~1.7},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=24},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=20},{RV_UL_CUL_D=300},{RC_UL_CUL_D=10},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{IEC_A=YES},{CSC_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
IEC_A
IEC认证
ⁿ/ₐ
CSC_R
CSA认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
2EHDVC-02P
2EHDVC-02P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
11.76
8.47
12
1x1
4
1.6~1.7
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-03P
2EHDVC-03P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
16.84
8.47
12
1x1
4
1.6~1.7
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-04P
2EHDVC-04P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
21.92
8.47
12
1x1
4
1.6~1.7
4
4P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-05P
2EHDVC-05P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
27
8.47
12
1x1
4
1.6~1.7
5
5P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-06P
2EHDVC-06P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
32.08
8.47
12
1x1
4
1.6~1.7
6
6P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-07P
2EHDVC-07P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
37.16
8.47
12
1x1
4
1.6~1.7
7
7P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-08P
2EHDVC-08P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
42.24
8.47
12
1x1
4
1.6~1.7
8
8P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-09P
2EHDVC-09P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
47.32
8.47
12
1x1
4
1.6~1.7
9
9P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-10P
2EHDVC-10P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
52.4
8.47
12
1x1
4
1.6~1.7
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-11P
2EHDVC-11P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
57.48
8.47
12
1x1
4
1.6~1.7
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-12P
2EHDVC-12P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
62.56
8.47
12
1x1
4
1.6~1.7
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-13P
2EHDVC-13P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
67.64
8.47
12
1x1
4
1.6~1.7
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-14P
2EHDVC-14P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
72.72
8.47
12
1x1
4
1.6~1.7
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-15P
2EHDVC-15P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
77.8
8.47
12
1x1
4
1.6~1.7
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-16P
2EHDVC-16P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
82.88
8.47
12
1x1
4
1.6~1.7
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-17P
2EHDVC-17P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
87.96
8.47
12
1x1
4
1.6~1.7
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-18P
2EHDVC-18P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
93.04
8.47
12
1x1
4
1.6~1.7
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-19P
2EHDVC-19P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
98.12
8.47
12
1x1
4
1.6~1.7
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-20P
2EHDVC-20P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
103.2
8.47
12
1x1
4
1.6~1.7
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-21P
2EHDVC-21P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
108.28
8.47
12
1x1
4
1.6~1.7
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-22P
2EHDVC-22P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
113.36
8.47
12
1x1
4
1.6~1.7
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-23P
2EHDVC-23P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
118.44
8.47
12
1x1
4
1.6~1.7
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
2EHDVC-24P
2EHDVC-24P
PCB Connector - Socket
5.08
GREEN (default)
Without
Wave Soldering
123.52
8.47
12
1x1
4
1.6~1.7
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
24
630
320
320
4
4
4
300
20
300
10
YES
120
-40
YES
YES
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表