2EHDRD-XXP - PCB Connector,Screw Connection,Pitch:5.08mm,M2.5,300V,12A
DINKLE
PCB Terminal blocks and PCB Connectors
Special Type
Rail-Mountable plug-in terminal block
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/special20type/rail-mountable20plug-in20terminal20block/2ehdrd-xxp.prj},{NB=2EHDRD-10P},{NAME=2EHDRD-10P},{PREVIEW=../../../_pool_/6a/b9/2ehdrd-xxp.png},{PTTE=PCB Connector - Socket},{PH=5.08},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{LH=52.72},{WH=42.5},{HH=34.1},{CTDM=10},{NROFPS=10P},{LL=1},{CNPS=10},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=18},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=4},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{CWSCSS_MIN=0.2},{CWSCSS_MAX=1},{CWSCSSD_MIN=0.2},{CWSCSSD_MAX=1.5},{CWSCSFWFWI_MIN=0.25},{CWSCSFWFWI_MAX=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
ROHS_A
RoHS Approval
ⁿ/ₐ
2EHDRD-02P
2EHDRD-02P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
12.08
42.5
34.1
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-03P
2EHDRD-03P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
17.16
42.5
34.1
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-04P
2EHDRD-04P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
22.24
42.5
34.1
4
4P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-05P
2EHDRD-05P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
27.32
42.5
34.1
5
5P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-06P
2EHDRD-06P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
32.4
42.5
34.1
6
6P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-07P
2EHDRD-07P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
37.48
42.5
34.1
7
7P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-08P
2EHDRD-08P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
42.56
42.5
34.1
8
8P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-09P
2EHDRD-09P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
47.64
42.5
34.1
9
9P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-10P
2EHDRD-10P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
52.72
42.5
34.1
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-11P
2EHDRD-11P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
57.8
42.5
34.1
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-12P
2EHDRD-12P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
62.88
42.5
34.1
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-13P
2EHDRD-13P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
67.96
42.5
34.1
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-14P
2EHDRD-14P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
73.04
42.5
34.1
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-15P
2EHDRD-15P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
78.12
42.5
34.1
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-16P
2EHDRD-16P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
83.2
42.5
34.1
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-17P
2EHDRD-17P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
88.28
42.5
34.1
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-18P
2EHDRD-18P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
93.36
42.5
34.1
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-19P
2EHDRD-19P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
98.44
42.5
34.1
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
2EHDRD-20P
2EHDRD-20P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
Without
103.52
42.5
34.1
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
10
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성