您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
293655-5
TE Connectivity
Connectors
Lighting Connectors Accessories & Cable Assemblies_new
Plug & Socket Lighting Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/lighting_connectors_accessories_and_cable_assemblies_new/plug_and_socket_lighting_connectors/293655_5.prj},{NB=293655-5},{PN=293655-5},{NUMBEROFPOSITIONS=2},{VOLTAGEVDC=42},{SHA256=jBggRvCbT5mUOrZv7haxmFmqcpnmvUjTPJZFcnNh/dU=},{INAME=2936552d5},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-293655-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=293655-5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
KEYINGARRANGEMENT
Keying Arrangement
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
VOLTAGEVDC
Voltage
[VDC]
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MOUNTINGANGLE
Mounting Angle
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
VDETESTED
VDE Tested
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
293655-5
293655-5
293655-5
NECTOR S PCB PLUG STR LV-...
Cable-to-Board
No
Printed Circuit Board
Plug
Connector
LV-2
2
Yes
42
Socket
Board Mount
Straight
White
Power
No
Box
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rectangular Power Connectors
TE Connectivity
11.12.2019
Bus Bar Connector Contacts
TE Connectivity
11.12.2019
2-2834068-3
TE Connectivity
28.05.2020
Backplane Power Connectors
TE Connectivity
11.12.2019
Card Edge Power Connectors
TE Connectivity
11.12.2019
2834056-1
TE Connectivity
28.05.2020
2834385-2
TE Connectivity
28.05.2020
2008152-2
TE Connectivity
28.05.2020
1-2106489-1
TE Connectivity
28.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表