您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Plug & Socket Lighting Connectors
TE Connectivity
Connectors
Lighting Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/lighting_connectors/plug_and_socket_lighting_connectors.prj},{NB=293234-1},{PN=293234-1},{SHA256=25mGvCHr5LBn/Umyy+ofkBFIo8bwU2Rl+3nnKSS9frw=},{INAME=00015__c2d2932342d12dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-293234-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=NECTOR S T SPLITTER},{CCTT=N/A},{CS=Splitter},{AT=N/A},{WCT=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
KA
Keying Arrangement
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
VOLTAGEVAC
Voltage
[VAC]
VOLTAGEVDC
Voltage
[VDC]
CT
Contact Type
ⁿ/ₐ
MA
Mounting Angle
[°]
ACS
Accepts Contact Style
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
VDET
VDE Tested
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1740259-1
1740259-1
NECTOR S PLUG HV-1 WHITE
N/A
Plug
N/A
N/A
Connector
HV-1
2
No
250
N/A
N/A
N/A
Socket
White
Yes
Bag
N/A
1740259-2
1740259-2
NECTOR S PLUG HV-1 BLACK
N/A
Plug
N/A
N/A
Connector
HV-1
2
No
250
N/A
N/A
N/A
Socket
Black
Yes
Bag
N/A
1740262-1
1740262-1
NECTOR S OUTLET HV-1 WHIT...
N/A
Outlet
N/A
N/A
Connector
HV-1
2
No
250
N/A
N/A
N/A
Pin
White
N/A
N/A
N/A
1740262-2
1740262-2
NECTOR S OUTLET HV-1 BLAC...
N/A
Outlet
N/A
N/A
Connector
HV-1
2
No
250
N/A
N/A
N/A
Pin
Black
N/A
N/A
N/A
1740317-3
1740317-3
NECTOR S DISTRIBUTOR ASSY...
Wire & Cable
Outlet
N/A
Discrete Wire
Connector
HV-1
6
Yes
250
N/A
Pin
N/A
N/A
Black
Yes
Box
N/A
1740317-9
1740317-9
NECTOR S DISTRIBUTOR ASSY...
Wire & Cable
Outlet
N/A
Discrete Wire
Connector
LV-2
6
Yes
42
N/A
Pin
N/A
N/A
Yellow
Yes
Box
N/A
1740449-2
1740449-2
NECTOR S PLUG LV-2 YELLOW
N/A
Plug
N/A
N/A
Connector
LV-2
2
No
42
N/A
N/A
N/A
Socket
Yellow
N/A
N/A
N/A
1740451-2
1740451-2
NECTOR S OUTLET LV-2 YELL...
N/A
Outlet
N/A
N/A
Connector
LV-2
2
No
42
N/A
N/A
N/A
Pin
Yellow
N/A
N/A
N/A
1740826-1
1740826-1
NECTOR S OUTLET HV-4 WHIT...
N/A
Outlet
N/A
N/A
Connector
HV-4
2
No
250
N/A
N/A
N/A
Pin
White
N/A
N/A
N/A
2213142-3
2213142-3
Male to Male Bridge Conne...
N/A
Plug
Bridge Connector
N/A
Connector
HV-4
N/A
Yes
125
N/A
Socket
N/A
N/A
White
N/A
N/A
N/A
293224-5
293224-5
NECTOR S PANEL OUTLET LV-...
N/A
Outlet
N/A
N/A
Connector
LV-2
2
No
N/A
42
N/A
N/A
Pin
White
N/A
N/A
N/A
293234-1
293234-1
NECTOR S T SPLITTER
N/A
Splitter
N/A
N/A
Connector
HV-4/HV-4 & HV-4
N/A
Yes
250
N/A
Pin/Socket
N/A
N/A
White
Yes
Bag
N/A
293234-3
293234-3
NECTOR S T SPLITTER
N/A
Splitter
N/A
N/A
Connector
HV-1/HV-1 & HV-1
N/A
N/A
250
N/A
N/A
N/A
N/A
White
N/A
N/A
N/A
293234-8
293234-8
NECTOR S T SPLITTER LV-2
N/A
Splitter
N/A
N/A
Connector
LV-2/LV-2 & LV-2
N/A
Yes
N/A
42
Pin/Socket
N/A
N/A
Yellow
Yes
Bag
N/A
293270-9
293270-9
NECTOR S BUS BAR SEALED E...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
293311-1
293311-1
NECTOR S PCB PLUG 90 DEG ...
Printed Circuit Board
Receptacle
N/A
N/A
Connector
HV-1
2
Yes
250
N/A
Pin
90
N/A
White
N/A
N/A
N/A
293313-5
293313-5
NECTOR S PCB CONN. ASSY S...
Printed Circuit Board
Receptacle
N/A
N/A
Connector
LV-1
2
Yes
N/A
42
Pin
Straight
N/A
Light Gray
N/A
N/A
N/A
293315-1
293315-1
NECTOR S PCB CONN. ASSY ...
Printed Circuit Board
Receptacle
N/A
N/A
Connector
HV-1
2
Yes
250
N/A
Pin
90
N/A
White
N/A
N/A
N/A
293315-5
293315-5
NECTOR S PCB CONN. ASSY 9...
Printed Circuit Board
Receptacle
N/A
N/A
Connector
LV-2
2
Yes
42
42
Pin
90
N/A
Yellow
N/A
N/A
N/A
293388-2
293388-2
NECTOR S PLUG HV-3 WHITE
Wire & Cable
Plug
N/A
Discrete Wire
Connector
HV-3
2
No
125
N/A
Socket
N/A
Socket
White
N/A
N/A
N/A
293388-3
293388-3
NECTOR S PLUG HV-4 WHITE
Wire & Cable
Plug
N/A
Discrete Wire
Connector
HV-4
2
No
125
N/A
Socket
N/A
Socket
White
N/A
N/A
N/A
293649-2
293649-2
NECTOR S T-SPLITTER SWITC...
N/A
Splitter
N/A
N/A
Connector
LV-2/LV-2 & HV-2
2
N/A
125
42
N/A
N/A
N/A
White
N/A
N/A
Serial
293650-4
293650-4
NECTOR S T-SPLITTER STAND...
Wire & Cable
Splitter
N/A
N/A
Connector
LV-2
2
No
N/A
42
N/A
N/A
N/A
White
N/A
N/A
Parallel
293651-3
293651-3
CONTACT + HOUSING ASSY
N/A
N/A
N/A
N/A
Connector
LV-1
2
Yes
N/A
42
N/A
N/A
N/A
White
N/A
N/A
N/A
293652-5
293652-5
NECTOR S PCB CONN. ASSY. ...
Printed Circuit Board
Receptacle
N/A
N/A
Connector
LV-2
2
Yes
N/A
42
Pin
90
N/A
White
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表