您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2904, 2905, 2901, 2902, 2903, 2906, 2907, 2908 - Wedge Floor Anchors
80/20
Ready Tube
Floor to Frame
Powered by
CAD模型選擇
{8020/holey_tube/floor_to_frame/2901.prj},{NB=2902},{PN=2902},{MAT=High-strength Carbon Steel},{A=3/8-16},{A2=0.375},{B=3.750},{B2=3.75000},{C=2.625},{C2=2.62500},{D=1.500},{T=5678.00},{SH=4305.00},{W=.116},{NO=4},{S=0.56250000},{H=0.22000000},{WH=0.06000000},{L1=0.55000000},{L2=0.40000000},{L4=0.35791000},{L5=0.10000000},{DIA1=0.41000000},{DIA2=0.81496000},{DIA3=0.29000000},{DIA4=0.19500000},{ANGLE=349}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
ⁿ/ₐ
B
[Inch]
C
C Thread Length
[Inch]
D
D Minimum Embedment
[Inch]
T
Tension
[lbs.]
SH
Shear
[lbs.]
W
Weight
[lbs.]
2904
2904
High-strength Carbon Stee...
1/4-20
1.750
0.750
1.125
1771.00
1813.00
.060
2905
2905
High-strength Carbon Stee...
1/4-20
3.250
2.250
1.125
2748.00
2813.00
.082
2901
2901
High-strength Carbon Stee...
3/8-16
2.750
1.500
1.500
3219.00
4029.00
.091
2902
2902
High-strength Carbon Stee...
3/8-16
3.750
2.625
1.500
5678.00
4305.00
.116
2903
2903
High-strength Carbon Stee...
3/8-16
5.000
3.875
1.500
5935.00
4581.00
.147
2906
2906
High-strength Carbon Stee...
1/2-13
3.750
2.250
2.250
5384.00
6900.00
.228
2907
2907
High-strength Carbon Stee...
1/2-13
4.500
3.000
2.250
7333.00
7449.00
.309
2908
2908
High-strength Carbon Stee...
1/2-13
6.000
4.500
2.250
9003.00
7998.00
.378
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12170, 12172, 12174, 12176, 12178, 12182, 12186_in - Base for Swivel Feet
80/20
22.03.2021
2192, 2194, 2190, 2200, 2202 - Deluxe Leveling Feet
80/20
22.03.2021
2413 - Economy Floor Mount Base Plates
80/20
09.11.2023
14120_m - 2 Hole Inside Corner Bracket
80/20
09.11.2023
DIN 6900-1 Z1 D912 steel 8.8 zinc-plated - Hexagon socket SEMS screws with ...
A.R.T. Elektromechanik
26.01.2023
DIN 6900 KLEMM ZS steel 4.8 zinc-plated - Slottet Pozidriv SEMS screws with...
A.R.T. Elektromechanik
26.01.2023
45-4545-LITE, 45-4545-LITE-Black - T-Slotted Profile - 45 Series
80/20
01.08.2023
20-2020, 2020-Black - T-Slotted Profile - 20 Series
80/20
01.08.2023
DIN 6900-5 Z-KO D933 steel 8.8 zinc-plated - Hexagon head SEMS screws with ...
A.R.T. Elektromechanik
26.01.2023
4150, 4350, 4150-Black, 4350-Black - Joining Plates - 4 Hole 90 deg Joining...
80/20
09.11.2023
65-2904, 65-2905, 65-2901, 65-2902, 65-2903, 65-2906, 65-2907, 65-2908 - We...
80/20
09.11.2023
2140, 2145, 2366, 2140-Black, 2145-Black, 2366-Black - 15 Series Base Plate...
80/20
22.03.2021
2180 - 15 Series Leveling/Anchoring Base Plates
80/20
22.03.2021
BN 21050 - Wedge anchors with washer DIN 125 A and hex nut (Mungo® m2), Gre...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表