您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
dk0068 - -
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Structural elements
Powered by
CAD模型選擇
{dk/swa39/aufbauelemente/dk0068_asmtab.prj},{NB=2834500},{BEST=283450},{DREH=0},{DBK=360°/ Raster bei je 90°},{SSTELLE=SWA 39},{B=53,5},{B1=60},{H=51,5},{L=60},{L1=60},{BS=Infotext},{TYP=1},{PPATH=dk0068_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BEST
Order No.
ⁿ/ₐ
DBK
Rotation
ⁿ/ₐ
SSTELLE
Interface fitted
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
283450
283450
360°/ Raster bei je 90°
SWA 39
53,5
60
51,5
60
60
283460
283460
360° Feinverstellung
SWA 39
53,5
60
67,5
60
86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
65 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Quick-action clamp with fastening screw - -
dk Fixturing systems
29.06.2023
Quick-action clamp on a pivot unit (fine adjustment) - -
dk Fixturing systems
07.12.2022
100 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
50 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Quick-action clamp 90° angle element - -
dk Fixturing systems
07.12.2022
Stop for vices - -
dk Fixturing systems
07.12.2022
Clamping pins, stepped - -
dk Fixturing systems
07.12.2022
Form jaws with small prisms - -
dk Fixturing systems
07.12.2022
Quick-action clamp fixed 45° or 90° angle element - -
dk Fixturing systems
07.12.2022
Quick-action clamp ieth slide or cross table - -
dk Fixturing systems
07.12.2022
Small-parts clamp, stepped jaw one side - -
dk Fixturing systems
01.03.2023
50 mm precision vice - -
dk Fixturing systems
07.12.2022
34 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表