您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Battery Distribution Unit
TE Connectivity
Connectors
Automotive Truck Bus & Off Road Connectors
Power Distribution Boxes
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_truck_bus_and_off_road_connectors/power_distribution_boxes/battery_distribution_unit.prj},{NB=2141034-1},{PN=2141034-1},{OV=14},{SHA256=STV+PcPJhOf1w3p0I0K/SKY5bl8S4gGiCRZhzMwzmKo=},{INAME=00004__c2d21410342d12da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2141034-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=FUSE BOX ASSY,HARD WIRED,PRE FUSE},{FTY=SF 30 Fuse}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
FTY
Fuse Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
NF
Number of Fuses (Minimum)
ⁿ/ₐ
NVA
Nominal Voltage Architecture
[V]
OV
Operating Voltage
[V]
FT
Fuse Termination
ⁿ/ₐ
BT
Battery Termination
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
VCL
Vibration Class Level
ⁿ/ₐ
DP
Degree of Protection
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
2141034-1
2141034-1
FUSE BOX ASSY,HARD WIRED,...
SF 30 Fuse
No
8
14, 24
14
Screw
Screw/hole
-40 – 85
-40 – 185
N/A
IP2X
UL 94V-HB
2819047-1
2819047-1
2 WAYS CONNECTOR ASSY
N/A
No
N/A
12
12
N/A
Wire
-40 – 115
-40 – 239
3G
N/A
UL 94V-HB
2819050-1
2819050-1
BFT 5 POSN ASSY - DIESEL ...
High Current Fuse
No
5
12
12
Terminal
Battery Clamp
-40 – 115
-40 – 239
3G
N/A
UL 94V-HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HDC34-18-980L
TE Connectivity
27.05.2020
DC Jack Connectors
TE Connectivity
10.12.2019
YUEC - Battery spring Wave type for both poles
Yiheda 3D Electronic Gallery
09.05.2024
Bella Vita 3 Nische, 2-teilig - Schiebetür
DUSCHOLUX
01.02.2022
Module Component
TE Connectivity
05.12.2019
1355541-1
TE Connectivity
27.05.2020
AHDP04-18-14-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arra...
Amphenol
10.05.2022
1743101-2
TE Connectivity
27.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表