您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2751, 2753, 2755, 2758, 2756, 2759, 2751-Black, 2753-Black, 2755-Black, 2758-Black, 2756-Black, 2759-Black - Roller Wheel Bracket Assemblies
80/20
Inch
Linear Motion
Powered by
CAD模型選擇
{8020/inch/linear_motion/2751_asmtab.prj},{NB=2755-1},{SERIES=15 Series},{BT=Dual Roller Bearing},{FINISH=CA},{MS=1},{RI=15 Series},{WDIST=1.500},{BA=4.625},{BB=3.125},{BC=1.750},{BF=0.859},{BK=0.750},{BL=1.500},{BM=0.734},{BN=0.750},{WA=2.000},{WB=1.625},{WC=0.312},{WD=0.720},{WQ=0.516},{W=.790},{PPATH=2751_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
WDIST
Wheels Distance
[Inch]
BA
[Inch]
BB
[Inch]
BC
[Inch]
BF
[Inch]
BK
[Inch]
BL
[Inch]
BM
[Inch]
BN
[Inch]
WA
[Inch]
WB
[Inch]
WC
[Inch]
WD
[Inch]
WQ
[Inch]
W
Weight
[lbs.]
2751
2751
10 Series
Permanent Lubricated Bron...
1.000
3.125
2.125
1.251
0.669
0.500
1.000
0.544
0.500
1.500
1.125
0.240
0.480
0.378
.260
2753
2753
10 Series
Permanent Lubricated Bron...
2.000
4.125
3.125
2.251
0.999
0.500
1.000
0.544
0.500
1.500
1.125
0.240
0.480
0.378
.280
2755
2755
15 Series
Dual Roller Bearing
1.500
4.625
3.125
1.750
0.859
0.750
1.500
0.734
0.750
2.000
1.625
0.312
0.720
0.516
.790
2758
2758
15 Series
Dual Roller Bearing
3.000
6.125
4.625
3.250
1.500
0.750
1.500
0.734
0.750
2.000
1.625
0.312
0.720
0.516
.870
2756
2756
15 Series
Permanent Lubricated Bron...
1.500
4.625
3.125
1.750
0.859
0.750
1.500
0.734
0.750
2.000
1.625
0.312
0.720
0.516
.740
2759
2759
15 Series
Permanent Lubricated Bron...
3.000
6.125
4.625
3.250
1.500
0.750
1.500
0.734
0.750
2.000
1.625
0.312
0.720
0.516
.820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1010, 1010-Yellow, 1010-Black, 1010-Black-FB - T-Slotted Profile - 10 Serie...
80/20
09.11.2023
2281, 2282, 2280, 2290 - Roller Wheels
80/20
09.11.2023
1515, 1515-Black, 1515-Black-FB - T-Slotted Profile - 15 Series
80/20
09.11.2023
2750, 2752, 2754, 2757, 2750-Black, 2752-Black, 2754-Black, 2757-Black - Ro...
80/20
09.11.2023
25-2751, 25-2753, 40-2755, 40-2758, 40-2756, 40-2759, 25-2751-Black, 25-275...
80/20
16.06.2022
1020, 1020-Black, 1020-Black-FB - T-Slotted Profile - 10 Series
80/20
09.11.2023
6715, 6815, 6415, 6515, 6416, 6516, 6716, 6816, 6715-Black, 6815-Black, 641...
80/20
09.11.2023
6700, 6701, 6810, 6811 - Custom Bearing Pad Profiles - Single-Keyed
80/20
09.11.2023
1030, 1030-Black-FB - T-Slotted Profile - 10 Series
80/20
09.11.2023
12024_m - Roller Wheel with Steel Hub
80/20
31.07.2023
5400, 5450, 5400-Black, 5450-Black, - Single Shaft Blank Mounting Plate
80/20
09.11.2023
6702, 6703, 6812, 6813 - Custom Bearing Pad Profiles - Double-Keyed
80/20
09.11.2023
1515-LITE, 1515-LITE-YELLOW, 1515-LITE-Black, 1515-LITE-Black-FB - T-Slotte...
80/20
09.11.2023
6730, 6731, 6732, 6733, 6734, 6735, 6736, 6737, 6870, 6871, 6872, 6873, 687...
80/20
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表