您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 36-T 5 - Metric pulleys ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore T5
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_t5/t_belt_pulleys_with_pilot_bore_t536_asmtab.prj},{NB=27025025},{DESCRIPTION=36 T 5 25},{CNSORDERNO=27025025},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.95},{DF=44.0},{DM=26},{F=30},{L=36},{D=0},{N=209},{KG=0.12},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_t5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
27025010
36 T 5 10
27025010
2F
Al
10
15.05
19.5
8
30
36
0
200
0.02
27025012
36 T 5 12
27025012
2F
Al
12
18.25
23.0
10
30
36
0
201
0.03
27025014
36 T 5 14
27025014
2F
Al
14
21.45
25.0
13
30
36
0
203
0.04
27025015
36 T 5 15
27025015
2F
Al
15
23.05
28.0
16
30
36
0
204
0.04
27025016
36 T 5 16
27025016
2F
Al
16
24.60
32.0
18
30
36
0
205
0.05
27025018
36 T 5 18
27025018
2F
Al
18
27.80
32.0
20
30
36
0
205
0.06
27025019
36 T 5 19
27025019
2F
Al
19
29.40
36.0
22
30
36
0
206
0.07
27025020
36 T 5 20
27025020
2F
Al
20
31.00
36.0
23
30
36
0
206
0.08
27025022
36 T 5 22
27025022
2F
Al
22
34.25
38.0
24
30
36
0
207
0.08
27025024
36 T 5 24
27025024
2F
Al
24
37.40
42.0
26
30
36
0
208
0.11
27025025
36 T 5 25
27025025
2F
Al
25
38.95
44.0
26
30
36
0
209
0.12
27025026
36 T 5 26
27025026
2F
Al
26
40.60
44.0
26
30
36
0
209
0.12
27025027
36 T 5 27
27025027
2F
Al
27
42.20
48.0
30
30
36
8
210
0.13
27025028
36 T 5 28
27025028
2F
Al
28
43.75
48.0
32
30
36
8
210
0.14
27025030
36 T 5 30
27025030
2F
Al
30
46.95
51.0
34
30
36
8
211
0.15
27025032
36 T 5 32
27025032
2F
Al
32
50.10
54.0
38
30
36
8
212
0.18
27025036
36 T 5 36
27025036
2F
Al
36
56.45
63.0
38
30
36
8
215
0.23
27025040
36 T 5 40
27025040
2F
Al
40
62.85
66.0
40
30
36
8
216
0.28
27025042
36 T 5 42
27025042
2F
Al
42
66.00
71.0
40
30
36
8
217
0.29
27025044
36 T 5 44
27025044
2
Al
44
69.20
0.0
45
30
36
8
0
0.31
27025048
36 T 5 48
27025048
2
Al
48
75.55
0.0
50
30
36
8
0
0.40
27025060
36 T 5 60
27025060
2
Al
60
94.65
0.0
65
30
36
8
0
0.61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 27-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -47 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 21-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -31 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -40 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -66 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
T5 - T-type timing pulley - Aluminium - Pitch T5 - For 10mm belts
HPC
17.02.2022
Timing belt bars T5 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 36-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
TTBU_ _T5 - Timing Belts T5 (Pitch : 5mm)
Misumi
30.06.2021
T5-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
ZRR-T5-BR10-AL - T Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt Wid...
MÄDLER
26.04.2024
Timing belt pulleys with pilot bore T2.5 - Metric pulleys ''T'' - DIN 7721-...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表