您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Triplex roller chains - Triplex roller chains according to ISO 606 (European type)
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (European type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_eu/ketten/alle_varianten/dreifach_rollenketten_eu_asmtab.prj},{NB=2603 0548 0000},{CNSORDERNOS=2603 0548 0000},{CNSORDERNOSR=2603 0548 0001},{CNSORDERNOB=2693 0548 0000},{CNSORDERNOBK=2693 0548 KS00},{CNSORDERNOTHT=2623 0548 000H},{CNSORDERNOTK=2623 0548 KS0L},{CNSORDERNOM=2633 0548 0000},{CNSORDERNOMR=2633 0548 0001},{INFO=PDF Katalog},{VER=1},{AUS=Standardkette},{AUSX=S},{WIP=T 548},{ISO=16 B-3},{P=25.400},{E=31.88},{B1=17.02},{B2=25.40},{B3=25.60},{D1=15.88},{D2=8.28},{G=21.0},{L3=99.9},{K=5.4},{F=6.31},{FBISO=160.0},{FBWIPP=211.0},{CNSMASSEXACT=7.50},{VG=11,111,12},{SA=3.10},{SI=4.1},{SZ=3.10},{ECLASS=23-17-04-03},{ZTNR=73151190.000},{PPATH=../assemblies/dreifach_rollenketten_eu_asmtpl.prj},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L3
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
ⁿ/ₐ
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2603 0450 0000
2603 0450 0000
Standard chain
T 450
05 B-3
8.000
5.64
3.00
4.77
4.90
5.00
2.31
7.1
19.9
3.1
0.33
11.1
11.1
0.54
11,15
23-17-04-03
73151190.000
2603 0462 0000
2603 0462 0000
Standard chain
T 462
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
44.5
56.0
2.01
11,12,15
23-17-04-03
73151190.000
2603 0462 0001
2603 0462 0001
Standard chain stainless ...
T 462 RF
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
32.5
2.01
11,12,15
23-17-04-05
73151190.000
2693 0462 0000
2693 0462 0000
Biathlon
08 B-3 BI
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
56.0
2.01
11,12,15
23-17-04-03
73151190.000
2693 0462 KS00
2693 0462 KS00
Biathlon KS
08 B-3 BI KS
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
56.0
2.01
11,12,15
23-17-04-03
73151190.000
2633 0462 0000
2633 0462 0000
Marathon
08 B-3 MA
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
56.0
2.01
11,12,15
23-17-04-04
73151190.000
2623 0462 000H
2623 0462 000H
Triathlon HT
08 B-3 TR HT
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
56.0
2.01
11,12,15
23-17-04-04
73151190.000
2623 0462 KS0L
2623 0462 KS0L
Triathlon KS
08 B-3 TR KS
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
56.0
2.01
11,12,15
23-17-04-04
73151190.000
2633 0462 0001
2633 0462 0001
Marathon stainless steel
T 462 RF MA
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
-
32.5
2.01
11,12,15
23-17-04-05
73151190.000
2603 0501 0000
2603 0501 0000
Standard chain
T 501
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
66.7
80.0
2.70
11,12,15
23-17-04-03
73151190.000
2603 0501 0001
2603 0501 0001
Standard chain stainless ...
T 501 RF
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
39.0
2.70
11,12,15
23-17-04-05
73151190.000
2693 0501 0000
2693 0501 0000
Biathlon
10 B-3 BI
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
80.0
2.70
11,12,15
23-17-04-03
73151190.000
2693 0501 KS00
2693 0501 KS00
Biathlon KS
10 B-3 BI KS
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
80.0
2.70
11,12,15
23-17-04-03
73151190.000
2633 0501 0000
2633 0501 0000
Marathon
10 B-3 MA
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
80.0
2.70
11,12,15
23-17-04-04
73151190.000
2623 0501 000H
2623 0501 000H
Triathlon HT
10 B-3 TR HT
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
80.0
2.70
11,12,15
23-17-04-04
73151190.000
2623 0501 KS0L
2623 0501 KS0L
Triathlon KS
10 B-3 TR KS
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
80.0
2.70
11,12,15
23-17-04-04
73151190.000
2633 0501 0001
2633 0501 0001
Marathon stainless steel
T 501 RF MA
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
-
39.0
2.70
11,12,15
23-17-04-05
73151190.000
2603 0513 0000
2603 0513 0000
Standard chain
T 513
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
86.7
94.0
3.12
11,12,15
23-17-04-03
73151190.000
2603 0513 0001
2603 0513 0001
Standard chain stainless ...
T 513 RF
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
49.5
3.12
11,12,15
23-17-04-05
73151190.000
2693 0513 0000
2693 0513 0000
Biathlon
12 B-3 BI
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
94.0
3.12
11,12,15
23-17-04-03
73151190.000
2693 0513 KS00
2693 0513 KS00
Biathlon KS
12 B-3 BI KS
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
94.0
3.12
11,12,15
23-17-04-03
73151190.000
2633 0513 0000
2633 0513 0000
Marathon
12 B-3 MA
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
94.0
3.12
11,12,15
23-17-04-04
73151190.000
2623 0513 000H
2623 0513 000H
Triathlon HT
12 B-3 TR HT
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
94.0
3.12
11,12,15
23-17-04-04
73151190.000
2623 0513 KS0L
2623 0513 KS0L
Triathlon KS
12 B-3 TR KS
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
94.0
3.12
11,12,15
23-17-04-04
73151190.000
2633 0513 0001
2633 0513 0001
Marathon stainless steel
T 513 RF MA
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
-
49.5
3.12
11,12,15
23-17-04-05
73151190.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表