您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PowerFlex 523 - PowerFlex 523
Rockwell Automation
Drives
Component Class AC Drives
Powered by
CAD模型選擇
{rockwellautomation/drives/component_class_ac_drives/pf523_asmtab.prj},{NB=25A-D4P0N104},{CN=25A-D4P0N104},{P=212},{DESC=PowerFlex 523 AC Drive, 480 VAC, 3 Phase, 4 Amps, 2 HP, 1.5 kW Normal Duty; 2 HP, 1.5 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter},{W=139.700},{H=228.600},{D=231.140},{NPW=1.370},{STP=PF523_FrA.stp},{VC=480 VAC, 3 Phase},{OC=4 Amps},{C=27},{PPATH=pf523_parts/pf523_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
VC
Voltage Class
[V]
OC
Output Current
[A]
25A-V1P6N104
25A-V1P6N104
PowerFlex 523 AC Drive, 1...
1.329
120 VAC, 1 Phase
1.6 Amps
25A-V2P5N104
25A-V2P5N104
PowerFlex 523 AC Drive, 1...
1.350
120 VAC, 1 Phase
2.5 Amps
25A-V4P8N104
25A-V4P8N104
PowerFlex 523 AC Drive, 1...
1.741
120 VAC, 1 Phase
4.8 Amps
25A-V6P0N104
25A-V6P0N104
PowerFlex 523 AC Drive, 1...
1.800
120 VAC, 1 Phase
6 Amps
25A-A1P6N104
25A-A1P6N104
PowerFlex 523 AC Drive, 2...
1.320
240 VAC, 1 Phase
1.6 Amps
25A-A2P5N104
25A-A2P5N104
PowerFlex 523 AC Drive, 2...
1.350
240 VAC, 1 Phase
2.5 Amps
25A-A4P8N104
25A-A4P8N104
PowerFlex 523 AC Drive, 2...
1.320
240 VAC, 1 Phase
4.8 Amps
25A-A8P0N104
25A-A8P0N104
PowerFlex 523 AC Drive, 2...
1.990
240 VAC, 1 Phase
8 Amps
25A-A011N104
25A-A011N104
PowerFlex 523 AC Drive, 2...
1.833
240 VAC, 1 Phase
11 Amps
25A-A1P6N114
25A-A1P6N114
PowerFlex 523 AC Drive, 2...
1.600
240 VAC, 1 Phase
1.6 Amps
25A-A2P5N114
25A-A2P5N114
PowerFlex 523 AC Drive, 2...
1.600
240 VAC, 1 Phase
2.5 Amps
25A-A4P8N114
25A-A4P8N114
PowerFlex 523 AC Drive, 2...
1.600
240 VAC, 1 Phase
4.8 Amps
25A-A8P0N114
25A-A8P0N114
PowerFlex 523 AC Drive, 2...
1.925
240 VAC, 1 Phase
8 Amps
25A-A011N114
25A-A011N114
PowerFlex 523 AC Drive, 2...
1.945
240 VAC, 1 Phase
11 Amps
25A-B1P6N104
25A-B1P6N104
PowerFlex 523 AC Drive, 2...
1.080
240 VAC, 3 Phase
1.6 Amps
25A-B2P5N104
25A-B2P5N104
PowerFlex 523 AC Drive, 2...
1.270
240 VAC, 3 Phase
2.5 Amps
25A-B5P0N104
25A-B5P0N104
PowerFlex 523 AC Drive, 2...
1.318
240 VAC, 3 Phase
5 Amps
25A-B8P0N104
25A-B8P0N104
PowerFlex 523 AC Drive, 2...
1.370
240 VAC, 3 Phase
8 Amps
25A-B011N104
25A-B011N104
PowerFlex 523 AC Drive, 2...
1.400
240 VAC, 3 Phase
11 Amps
25A-B017N104
25A-B017N104
PowerFlex 523 AC Drive, 2...
1.800
240 VAC, 3 Phase
17.5 Amps
25A-B024N104
25A-B024N104
PowerFlex 523 AC Drive, 2...
2.600
240 VAC, 3 Phase
24 Amps
25A-B032N104
25A-B032N104
PowerFlex 523 AC Drive, 2...
4.060
240 VAC, 3 Phase
32 Amps
25A-B048N104
25A-B048N104
PowerFlex 523 AC Drive, 2...
14.392
240 VAC, 3 Phase
48.3 Amps
25A-B062N104
25A-B062N104
PowerFlex 523 AC Drive, 2...
13.500
240 VAC, 3 Phase
62.1 Amps
25A-D1P4N104
25A-D1P4N104
PowerFlex 523 AC Drive, 4...
1.320
480 VAC, 3 Phase
1.4 Amps
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表