您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-CQ2-Z S/25A-CDQ2-Z S - Anti-lateral Load Compact Cylinder/Series Compatible With Secondary Batteries
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/25a-cq2_s_asmtab.prj},{NB=25A-CQ2BS40-5DCZ(0_0_0)},{BORE=40},{SMAX=100},{C=13},{D=16},{EA=0.0},{EB=0.0},{HN=8},{HP=1.25},{I=69},{J=5.0},{K=14},{N=5.5},{ON=9.0},{OD=7.0},{S=0.0},{U=0.0},{V=40.5},{W=57.0},{Z=15},{O1N=6},{O1P=1.00},{R=10},{G=2.0},{TN=28},{B1=22},{C1=20.5},{H1=8},{MMN=14},{MMP=1.50},{X=23.5},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{NO=1},{CQ2TY=CQ2[]S},{MOUNT=(B) Basic},{TYPE=(S) Anti-lateral load},{FORM=S},{ACTION=(D) Double acting},{CUSHION=(C) Rubber bumper},{H=M8 x 1.25},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=5},{POS=0},{THREAD=},{BODY=},{STOP=0},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting type
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACTION
Action
ⁿ/ₐ
CUSHION
Cushion
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
25A-CQ2BS32-5DCZ
32
(B) Basic
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2AS32-5DCZ
32
(A) Both end tapped
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2LS32-5DCZ
32
(L) Foot
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2FS32-5DCZ
32
(F) Front flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2GS32-5DCZ
32
(G) Head flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2DS32-5DCZ
32
(D) Double clevis
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2BS40-5DCZ
40
(B) Basic
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2AS40-5DCZ
40
(A) Both end tapped
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2LS40-5DCZ
40
(L) Foot
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2FS40-5DCZ
40
(F) Front flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2GS40-5DCZ
40
(G) Head flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2DS40-5DCZ
40
(D) Double clevis
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2BS50-10DCZ
50
(B) Basic
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2AS50-10DCZ
50
(A) Both end tapped
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2LS50-10DCZ
50
(L) Foot
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2FS50-10DCZ
50
(F) Front flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2GS50-10DCZ
50
(G) Head flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2DS50-10DCZ
50
(D) Double clevis
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2BS63-10DCZ
63
(B) Basic
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2AS63-10DCZ
63
(A) Both end tapped
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2LS63-10DCZ
63
(L) Foot
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2FS63-10DCZ
63
(F) Front flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2GS63-10DCZ
63
(G) Head flange
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2DS63-10DCZ
63
(D) Double clevis
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
25A-CQ2BS80-10DCZ
80
(B) Basic
(S) Anti-lateral load
(D) Double acting
(C) Rubber bumper
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC
26.09.2023
CBQ2/CDBQ2 - Compact End Lock Cylinder
SMC
14.12.2022
CQ2-Z_long/CDQ2-Z_long - Long Stroke Type/Double Acting Single Rod
SMC
04.04.2022
CQ2-Z_S/CDQ2-Z_S - Anti-lateral Load Compact Cylinder
SMC
04.04.2022
25A-CQ2-Z/25A-CDQ2-Z - Compact Cylinder/Standard Type: Double Acting Single...
SMC
23.03.2022
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC Corporation
23.08.2023
CQ2-Z 10/11/21/22 - Compact Cylinder Clean Series
SMC
04.04.2022
10_11-CQ2X - Clean Series Low Speed Cylinder
SMC
23.03.2022
CQ2KW-Z/CDQ2KW-Z - Non-rotating Rod/Double Acting Double Rod
SMC
04.04.2022
CQ2K-Z/CDQ2K-Z - Non-rotating Rod/Double Acting Single Rod
SMC
04.04.2022
CQ2S-Z/CDQ2S-Z - Compact Cylinder/Standard: Single Acting Spring Return/Ext...
SMC
04.04.2022
CQ
XINGCHEN PNEUMATIC
13.08.2021
CQ2-Z/CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Single Rod
SMC Corporation
18.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表