您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-CQ2-Z/25A-CDQ2-Z - Compact Cylinder/Standard Type: Double Acting Single Rod/Series Compatible With Secondary Batteries
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/25a-cq2_asmtab.prj},{NB=25A-CQ2B40-5DZ(0_0_0)},{BORE=40},{SMAX=100},{C=13},{D=16},{EA=0.0},{EB=0.0},{HN=8},{HP=1.25},{I=0},{J=5.0},{K=14},{N=5.5},{ON=9.0},{OD=7.0},{S=0.0},{U=0.0},{V=40.5},{W=57.0},{Z=15},{O1N=6},{O1P=1.00},{R=10},{G=2.0},{TN=28},{B1=22},{C1=20.5},{H1=8},{MMN=14},{MMP=1.50},{X=23.5},{Z1=13},{P1=6},{W1=66.5},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{NO=1},{CQ2TY=CQ2},{FORM=},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=5},{POS=0},{THREAD=},{BODY=},{BOLT=},{BRACKET=},{STOP=0},{OMSC=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC5=},{OMSC6=},{OMSC7=},{OMSC8=},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
25A-CQ2B12-5D
12
(B) Basic
-
25A-CQ2A12-5D
12
(A) Both end tapped
-
25A-CQ2L12-5D
12
(L) Foot
-
25A-CQ2F12-5D
12
(F) Front flange
-
25A-CQ2G12-5D
12
(G) Head flange
-
25A-CQ2D12-5D
12
(D) Double clevis
-
25A-CQ2B16-5D
16
(B) Basic
-
25A-CQ2A16-5D
16
(A) Both end tapped
-
25A-CQ2L16-5D
16
(L) Foot
-
25A-CQ2F16-5D
16
(F) Front flange
-
25A-CQ2G16-5D
16
(G) Head flange
-
25A-CQ2D16-5D
16
(D) Double clevis
-
25A-CQ2B20-5D
20
(B) Basic
-
25A-CQ2A20-5D
20
(A) Both end tapped
-
25A-CQ2L20-5D
20
(L) Foot
-
25A-CQ2F20-5D
20
(F) Front flange
-
25A-CQ2G20-5D
20
(G) Head flange
-
25A-CQ2D20-5D
20
(D) Double clevis
-
25A-CQ2B25-5D
25
(B) Basic
-
25A-CQ2A25-5D
25
(A) Both end tapped
-
25A-CQ2L25-5D
25
(L) Foot
-
25A-CQ2F25-5D
25
(F) Front flange
-
25A-CQ2G25-5D
25
(G) Head flange
-
25A-CQ2D25-5D
25
(D) Double clevis
-
25A-CQ2B32-5DZ
32
(B) Basic
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CQ2W-Z/CDQ2W-Z - Compact Cylinder/Standard: Double Acting Double Rod
SMC
28.09.2023
25A-CQ2-Z/25A-CDQ2-Z - Compact Cylinder/Standard Type: Double Acting Single...
SMC Corporation
22.01.2024
DIN 6799 - Retaining washers for shafts
Fabory
13.02.2023
25A-CQ2W/25A-CDQ2W - Compact Cylinder/Standard Type: Double Acting Double R...
SMC
23.03.2022
25A-CQ2-Z_long/25A-CDQ2-Z_long - Long Stroke Type/Double Acting Single Rod/...
SMC
23.03.2022
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC
26.09.2023
MBDX Bushes mm - Bushes mm
GGB
13.03.2024
C55-X1439 - ISO Standards (ISO/21287) Compact Cylinder, Auto Switch Mounti...
SMC
28.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC Corporation
02.06.2024
VM800 - 3 Port Mechanical Valve:Heavy Duty Type
SMC
28.09.2023
CQ2-Z 10/11/21/22 - Compact Cylinder Clean Series
SMC
04.04.2022
AS_2_1FG-A - Speed Controller With One Touch Fitting/Stainless-Steel/Elbow ...
SMC
28.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表