您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-C85/CD85 - Series Compatible With Secondary Batteries ISO Standard (6432) ISO Cylinder:Standard Double Acting Single Rod
SMC
bp2_standard_air_cylinder
C85 ISO Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c85/25a-c85_asmtab.prj},{NB=25A-C85Y12-5(0__0)},{BORE=12},{MOUNT=(Y) Head cover axial port},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{CUSHION=},{BRACKET=},{POSITION=},{THREAD=0},{MAX=400},{MAX1=200},{DSIZE=3.0},{PPATH=25a-c85/assembly/25a-c85_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
25A-C85N8-5
8
(N) Basic (Integral clevi...
25A-C85E8-5
8
(E) Double end boss-cut
25A-C85F8-5
8
(F) Boss-cut/Basic
25A-C85Y8-5
8
(Y) Head cover axial port
25A-C85N10-5
10
(N) Basic (Integral clevi...
25A-C85E10-5
10
(E) Double end boss-cut
25A-C85F10-5
10
(F) Boss-cut/Basic
25A-C85Y10-5
10
(Y) Head cover axial port
25A-C85N12-5
12
(N) Basic (Integral clevi...
25A-C85E12-5
12
(E) Double end boss-cut
25A-C85F12-5
12
(F) Boss-cut/Basic
25A-C85Y12-5
12
(Y) Head cover axial port
25A-C85N16-5
16
(N) Basic (Integral clevi...
25A-C85E16-5
16
(E) Double end boss-cut
25A-C85F16-5
16
(F) Boss-cut/Basic
25A-C85Y16-5
16
(Y) Head cover axial port
25A-C85N20-5
20
(N) Basic (Integral clevi...
25A-C85E20-5
20
(E) Double end boss-cut
25A-C85F20-5
20
(F) Boss-cut/Basic
25A-C85Y20-5
20
(Y) Head cover axial port
25A-C85N25-5
25
(N) Basic (Integral clevi...
25A-C85E25-5
25
(E) Double end boss-cut
25A-C85F25-5
25
(F) Boss-cut/Basic
25A-C85Y25-5
25
(Y) Head cover axial port
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C85/CD85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
SMC
28.09.2023
55-C85/CD85 - ATEX Compliant ISO Cylinder [ISO/6432] Standard: Double Actin...
SMC
26.01.2024
C85K/CD85K - ISO Standard Air Cylinder:Non-rotating Rod
SMC
28.09.2023
MA MAC MSA MTA - Stainless steel mini Cylinder
AirTAC
21.07.2022
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
SCWR - Double acting/single rod no switch
CKD
10.04.2024
C85R/CD85R - ISO Standards Air Cylinder:Direct Mount Type
SMC
04.04.2022
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
23.03.2022
C75/CD75 - Air Cylinder: Standard Double Acting, Single Rod
SMC
28.09.2023
CU_A - Free Mount Cylinder With Air Cushion
SMC
28.09.2023
JCQ - Compact Cylinder/Double Acting, Single Rod
SMC
26.09.2023
C85W/CD85W - ISO Standard Air Cylinder:Double Acting Double Rod
SMC
04.04.2022
CJP2 - Pin Cylinder/Double Acting Single Rod
SMC
28.09.2023
C85 KJD - Single Knuckle Joint
SMC
10.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表