您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2554A
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2554a.prj},{NB=2554A.204},{SHA256=TsG6btL0XSinX3b83luj2hYdFyKO8ROMdrkwneudOdo=},{INAME=2554A_204000_gen},{NAME=2554A_204000_gen},{DOC=2554a/2554a_204000.pdf},{NSM=DIN4000-82},{J21=2554A.204},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J6=ZYL00600105},{J8=FEC, FDR},{A1=4},{B2=4.0},{B3=21},{B5=57},{B71=4.0},{C11=ZYL},{C12=1},{C2=0060},{C3=6},{C31=h5},{F1=R},{F21=4},{F3=R},{G1=1.0},{H11=HC},{H22=0},{H5=TIALN},{DXF=2554a/2554a_204000.dxf},{XML=2554a/2554a_204000.xml},{CSV=2554a/2554a_204000.csv},{STP=2554a/2554a_204000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
2554A.003
DIN4000-82
2554A.003
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
3
3.5
21
57
3.5
ZYL
1
60
6
h5
R
4
R
0.5
HC
0
TIALN
2554A.004
DIN4000-82
2554A.004
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
4
4.0
21
57
4.0
ZYL
1
60
6
h5
R
4
R
0.5
HC
0
TIALN
2554A.005
DIN4000-82
2554A.005
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
5
5.0
21
57
5.0
ZYL
1
60
6
h5
R
4
R
0.5
HC
0
TIALN
2554A.006004
DIN4000-82
2554A.006004
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
6
6.0
21
57
6.0
ZYL
1
60
6
h5
R
4
R
0.8
HC
0
TIALN
2554A.008004
DIN4000-82
2554A.008004
Schaftfräser
F
1
HM
ZYL00800105
FEC, FDR
8
7.0
27
63
7.0
ZYL
1
0080
8
h5
R
4
R
1.0
HC
0
TIALN
2554A.010004
DIN4000-82
2554A.010004
Schaftfräser
F
1
HM
ZYL01000105
FEC, FDR
10
8.0
32
72
8.0
ZYL
1
0100
10
h5
R
4
R
1.0
HC
0
TIALN
2554A.012004
DIN4000-82
2554A.012004
Schaftfräser
F
1
HM
ZYL01200105
FEC, FDR
12
10.0
38
83
10.0
ZYL
1
0120
12
h5
R
4
R
1.5
HC
0
TIALN
2554A.103
DIN4000-82
2554A.103
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
3
3.5
21
57
3.5
ZYL
1
0060
6
h5
R
4
R
0.2
HC
0
TIALN
2554A.104
DIN4000-82
2554A.104
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
4
4.0
21
57
4.0
ZYL
1
0060
6
h5
R
4
R
0.3
HC
0
TIALN
2554A.105
DIN4000-82
2554A.105
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
5
5.0
21
57
5.0
ZYL
1
0060
6
h5
R
4
R
0.3
HC
0
TIALN
2554A.204
DIN4000-82
2554A.204
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
4
4.0
21
57
4.0
ZYL
1
0060
6
h5
R
4
R
1.0
HC
0
TIALN
2554A.205
DIN4000-82
2554A.205
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
5
5.0
21
57
5.0
ZYL
1
0060
6
h5
R
4
R
1.0
HC
0
TIALN
2554A.312
DIN4000-82
2554A.312
Schaftfräser
F
1
HM
ZYL01200105
FEC, FDR
12
10.0
38
83
10.0
ZYL
1
0120
12
h5
R
4
R
0.5
HC
0
TIALN
2554A.406
DIN4000-82
2554A.406
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
6
6.0
21
57
6.0
ZYL
1
0060
6
h5
R
4
R
0.3
HC
0
TIALN
2554A.408
DIN4000-82
2554A.408
Schaftfräser
F
1
HM
ZYL00800105
FEC, FDR
8
7.0
27
63
7.0
ZYL
1
0080
8
h5
R
4
R
0.3
HC
0
TIALN
2554A.410
DIN4000-82
2554A.410
Schaftfräser
F
1
HM
ZYL01000105
FEC, FDR
10
8.0
32
72
8.0
ZYL
1
0100
10
h5
R
4
R
0.5
HC
0
TIALN
2554A.412
DIN4000-82
2554A.412
Schaftfräser
F
1
HM
ZYL01200105
FEC, FDR
12
10.0
38
83
10.0
ZYL
1
0120
12
h5
R
4
R
1.0
HC
0
TIALN
2554A.506
DIN4000-82
2554A.506
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
6
6.0
21
57
6.0
ZYL
1
0060
6
h5
R
4
R
0.5
HC
0
TIALN
2554A.508
DIN4000-82
2554A.508
Schaftfräser
F
1
HM
ZYL00800105
FEC, FDR
8
7.0
27
63
7.0
ZYL
1
0080
8
h5
R
4
R
0.4
HC
0
TIALN
2554A.510
DIN4000-82
2554A.510
Schaftfräser
F
1
HM
ZYL01000105
FEC, FDR
10
8.0
32
72
8.0
ZYL
1
0100
10
h5
R
4
R
1.5
HC
0
TIALN
2554A.512
DIN4000-82
2554A.512
Schaftfräser
F
1
HM
ZYL01200105
FEC, FDR
12
10.0
38
83
10.0
ZYL
1
0120
12
h5
R
4
R
2.0
HC
0
TIALN
2554A.606
DIN4000-82
2554A.606
Schaftfräser
F
1
HM
ZYL00600105
FEC, FDR
6
6.0
21
57
6.0
ZYL
1
0060
6
h5
R
4
R
1.0
HC
0
TIALN
2554A.610
DIN4000-82
2554A.610
Schaftfräser
F
1
HM
ZYL01000105
FEC, FDR
10
8.0
32
72
8.0
ZYL
1
0100
10
h5
R
4
R
2.0
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2541TZ
EMUGE-FRANKEN
23.11.2017
2528A
EMUGE-FRANKEN
23.11.2017
2550A
EMUGE-FRANKEN
23.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表